目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1021 - Thrust Angles
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V40
EH 1021 Thrust Angles
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v40/eh_10216_10217_stuetzwinkel/eh_10216_10217.prj},{NB=1021.600 Stuetzwinkel},{BESTNR=1021.600},{BESTNRX=EH 10216},{BESTNR1=EH_10216},{B=39},{H1=75},{H3=-},{H3Y=0.000},{H4=-},{H4Y=0.000},{RIPPE=links},{G=460},{SYSTEM=V40},{L1=75.000},{L2=20.000},{L3=40.000},{H2=37.000},{H3X=20.000},{H=11.000},{S=5.000},{N1=1.000},{N2=1.000},{F=li},{A=6.000},{D1=9.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B
[mm]
H1
[mm]
H3
[mm]
H4
[mm]
RIPPE
Position of web
ⁿ/ₐ
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1021.600 Thrust Angle
1021.600
39
75
-
-
links
460
V40
1021.700 Thrust Angle
1021.700
39
115
77
97
links
700
V40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表