目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
P16 - PTFE Profiles
Hallite
PTFE Profiles
P16
Inch
Powered by
CAD模型選擇
{hallite/ptfe_profiles/p16/in/p16i.prj},{NB=HALLITE P16ER04000NHLX},{CNSORDERNO=P16ER04000NHLX},{D1=4.000},{DD1=3.406},{L1=0.248},{TOL3=+0.008},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[Inch]
TOL1
Tolerance f8/h9
ⁿ/ₐ
DD1
Rod Diameter Ød1
[Inch]
TOL2
Tolerance H9
ⁿ/ₐ
L1
Length L1
[Inch]
TOL3
Tolerance
ⁿ/ₐ
HALLITE P16ER00500NHLX
P16ER00500NHLX
0.500
-0,0006/-0,0016/0,0000/-0...
0.307
+0,0014/0,0000
0.087
+0.008
HALLITE P16ER00562NHLX
P16ER00562NHLX
0.562
-0,0006/-0,0016/0,0000/-0...
0.369
+0,0014/0,0000
0.087
+0.008
HALLITE P16ER00625NHLX
P16ER00625NHLX
0.625
-0,0006/-0,0016/0,0000/-0...
0.432
+0,0016/0,0000
0.087
+0.008
HALLITE P16ER00687NHLX
P16ER00687NHLX
0.687
-0,0006/-0,0016/0,0000/-0...
0.494
+0,0016/0,0000
0.087
+0.008
HALLITE P16EL00750NHLX
P16EL00750NHLX
0.750
-0,0008/-0,0020/0,0000/-0...
0.557
+0,0016/0,0000
0.087
+0.008
HALLITE P16EH00750NHLX
P16EH00750NHLX
0.750
-0,0008/-0,0020/0,0000/-0...
0.329
+0,0014/0,0000
0.165
+0.008
HALLITE P16EH00812NHLX
P16EH00812NHLX
0.812
-0,0008/-0,0020/0,0000/-0...
0.391
+0,0014/0,0000
0.165
+0.008
HALLITE P16ER00812NHLX
P16ER00812NHLX
0.812
-0,0008/-0,0020/0,0000/-0...
0.525
+0,0016/0,0000
0.126
+0.008
HALLITE P16ER00875NHLX
P16ER00875NHLX
0.875
-0,0008/-0,0020/0,0000/-0...
0.588
+0,0016/0,0000
0.126
+0.008
HALLITE P16EH00875NHLX
P16EH00875NHLX
0.875
-0,0008/-0,0020/0,0000/-0...
0.454
+0,0016/0,0000
0.165
+0.008
HALLITE P16ER00937NHLX
P16ER00937NHLX
0.937
-0,0008/-0,0020/0,0000/-0...
0.650
+0,0016/0,0000
0.126
+0.008
HALLITE P16EH00937NHLX
P16EH00937NHLX
0.937
-0,0008/-0,0020/0,0000/-0...
0.516
+0,0016/0,0000
0.165
+0.008
HALLITE P16ER01000NHLX
P16ER01000NHLX
1.000
-0,0008/-0,0020/0,0000/-0...
0.713
+0,0020/0,0000
0.126
+0.008
HALLITE P16EH01000NHLX
P16EH01000NHLX
1.000
-0,0008/-0,0020/0,0000/-0...
0.579
+0,0016/0,0000
0.165
+0.008
HALLITE P16EH01062NHLX
P16EH01062NHLX
1.062
-0,0008/-0,0020/0,0000/-0...
0.641
+0,0016/0,0000
0.165
+0.008
HALLITE P16ER01062NHLX
P16ER01062NHLX
1.062
-0,0008/-0,0020/0,0000/-0...
0.775
+0,0020/0,0000
0.126
+0.008
HALLITE P16ER01125NHLX
P16ER01125NHLX
1.125
-0,0008/-0,0020/0,0000/-0...
0.838
+0,0020/0,0000
0.126
+0.008
HALLITE P16EH01125NHLX
P16EH01125NHLX
1.125
-0,0008/-0,0020/0,0000/-0...
0.704
+0,0016/0,0000
0.165
+0.008
HALLITE P16ER01187NHLX
P16ER01187NHLX
1.187
-0,0008/-0,0020/0,0000/-0...
0.900
+0,0020/0,0000
0.126
+0.008
HALLITE P16EH01187NHLX
P16EH01187NHLX
1.187
-0,0008/-0,0020/0,0000/-0...
0.766
+0,0020/0,0000
0.165
+0.008
HALLITE P16EH01250NHLX
P16EH01250NHLX
1.250
-0,0010/-0,0026/0,0000/-0...
0.829
+0,0020/0,0000
0.165
+0.008
HALLITE P16ER01250NHLX
P16ER01250NHLX
1.250
-0,0010/-0,0026/0,0000/-0...
0.963
+0,0020/0,0000
0.126
+0.008
HALLITE P16ER01312NHLX
P16ER01312NHLX
1.312
-0,0010/-0,0026/0,0000/-0...
1.025
+0,0020/0,0000
0.126
+0.008
HALLITE P16EH01312NHLX
P16EH01312NHLX
1.312
-0,0010/-0,0026/0,0000/-0...
0.891
+0,0020/0,0000
0.165
+0.008
HALLITE P16ER01375NHLX
P16ER01375NHLX
1.375
-0,0010/-0,0026/0,0000/-0...
1.088
+0,0020/0,0000
0.126
+0.008
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表