目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
18
Hallite
Rod Seals
18
Metric
Powered by
CAD模型選擇
{hallite/rod_seals/18/mm/18m.prj},{NB=HALLITE 0296000},{CNSORDERNO=0296000},{DD1=70},{TOL1=-0.030 / -0.104},{D1=90},{TOL2=+0.11 / -0.11},{L1=14.0},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL1
Tolerance f9
[mm]
D1
Bore Diameter ØD1
[mm]
TOL2
Tolerance Js11
[mm]
L1
Length L1
[mm]
HALLITE 0202200
0202200
6
-0.010 / -0.040
14
+0.05 / -0.05
6.0
HALLITE 0202400
0202400
8
-0.013 / -0.049
16
+0.05 / -0.05
6.0
HALLITE 0202500
0202500
10
-0.013 / -0.049
18
+0.06 / -0.06
6.0
HALLITE 0202600
0202600
12
-0.016 / -0.059
20
+0.07 / -0.07
6.0
HALLITE 0202700
0202700
14
-0.016 / -0.059
24
+0.07 / -0.07
7.5
HALLITE 0202800
0202800
15
-0.016 / -0.059
25
+0.07 / -0.07
7.5
HALLITE 0615900
0615900
16
-0.016 / -0.059
26
+0.07 / -0.07
7.5
HALLITE 0202900
0202900
18
-0.016 / -0.059
28
+0.07 / -0.07
7.5
HALLITE 0200500
0200500
20
-0.020 / -0.072
30
+0.07 / -0.07
7.5
HALLITE 0817600
0817600
22
-0.020 / -0.072
30
+0.07 / -0.07
6.0
HALLITE 0203300
0203300
22
-0.020 / -0.072
32
+0.08 / -0.08
7.5
HALLITE 0472800
0472800
25
-0.020 / -0.072
40
+0.08 / -0.08
11.0
HALLITE 0204300
0204300
28
-0.020 / -0.072
43
+0.08 / -0.08
11.0
HALLITE 0204400
0204400
30
-0.020 / -0.072
45
+0.08 / -0.08
11.0
HALLITE 0282100
0282100
30
-0.020 / -0.072
50
+0.08 / -0.08
14.0
HALLITE 0204600
0204600
32
-0.025 / -0.087
47
+0.08 / -0.08
11.0
HALLITE 0052300
0052300
35
-0.025 / -0.087
45
+0.08 / -0.08
7.5
HALLITE 0474600
0474600
35
-0.025 / -0.087
50
+0.08 / -0.08
11.0
HALLITE 1204900
1204900
36
-0.025 / -0.087
44
+0.08 / -0.08
6.0
HALLITE 0978800
0978800
36
-0.025 / -0.087
51
+0.10 / -0.10
11.0
HALLITE 0202000
0202000
40
-0.025 / -0.087
50
+0.08 / -0.08
10.5
HALLITE 0475000
0475000
40
-0.025 / -0.087
55
+0.10 / -0.10
11.0
HALLITE 0979400
0979400
45
-0.025 / -0.087
60
+0.10 / -0.10
11.0
HALLITE 0281700
0281700
45
-0.025 / -0.087
65
+0.10 / -0.10
14.0
HALLITE 0179300
0179300
50
-0.025 / -0.087
60
+0.10 / -0.10
7.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表