目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
617
Hallite
Rod Seals
617
Metric
Powered by
CAD模型選擇
{hallite/rod_seals/617/mm/617m.prj},{NB=HALLITE 9902500},{CNSORDERNO=9902500},{DD1=36},{D1=44},{SL=5.7},{L1=6.3},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
D1
Bore Diameter ØD1
[mm]
SL
Groove Section SL
[mm]
L1
Length L1
[mm]
HALLITE 9900000
9900000
12
19
5.0
5.6
HALLITE 9900500
9900500
14
21
5.0
5.6
HALLITE 9901000
9901000
18
25
5.0
5.6
HALLITE 9901500
9901500
22
29
5.0
5.6
HALLITE 9902000
9902000
28
36
5.7
6.3
HALLITE 9902500
9902500
36
44
5.7
6.3
HALLITE 9903000
9903000
45
53
5.7
6.3
HALLITE 9903500
9903500
56
66
6.5
7.5
HALLITE 9904000
9904000
70
80
6.5
7.5
HALLITE 9904500
9904500
90
100
6.5
7.5
HALLITE 9905000
9905000
110
125
9.6
10.6
HALLITE 9905500
9905500
140
155
9.6
10.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表