目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
09
Hallite
Vee Packs
09
Metric
Powered by
CAD模型選擇
{hallite/vee_packs/09/mm/09m.prj},{NB=HALLITE 1208630},{CNSORDERNO=1208630},{DD1=56},{D1=76},{L1=32.0},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
D1
Bore Diameter ØD1
[mm]
L1
Length L1
[mm]
HALLITE 0188730
0188730
12
22
16.0
HALLITE 0189530
0189530
15
25
16.0
HALLITE 0190130
0190130
16
26
16.0
HALLITE 0190530
0190530
18
28
16.0
HALLITE 0190930
0190930
20
30
16.0
HALLITE 0191730
0191730
22
32
16.0
HALLITE 0192630
0192630
25
40
22.5
HALLITE 0193430
0193430
28
43
22.5
HALLITE 0193930
0193930
30
45
22.5
HALLITE 0194330
0194330
32
47
22.5
HALLITE 0195130
0195130
35
50
22.5
HALLITE 0196030
0196030
36
51
22.5
HALLITE 0196830
0196830
42
57
22.5
HALLITE 0197430
0197430
45
60
22.5
HALLITE 0197730
0197730
48
63
22.5
HALLITE 1208430
1208430
50
70
30.0
HALLITE 1208230
1208230
55
75
30.0
HALLITE 1208630
1208630
56
76
32.0
HALLITE 1208930
1208930
60
80
32.0
HALLITE 1209130
1209130
63
83
32.0
HALLITE 1209330
1209330
70
90
30.0
HALLITE 1209530
1209530
75
95
30.0
HALLITE 1209630
1209630
80
100
30.0
HALLITE 0984230
0984230
80
105
44.0
HALLITE 1209830
1209830
85
105
30.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表