目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
820 - Wipers
Hallite
Wipers
820
Inch
Powered by
CAD模型選擇
{hallite/wipers/820/in/820i.prj},{NB=HALLITE 4856100},{CNSORDERNO=4856100},{VERSION=installed version},{DD1=2.250},{TOL1=-0.0012 / -0.0041},{D1=2.750},{TOL2=+0.003 / -0.003},{D2=2.582},{TOL3=+0.005 / -0.005},{L1=0.250},{L2=0.375},{H=0.125},{CNSMAT=Polyurethane – NBR},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
VERSION
Important note
ⁿ/ₐ
DD1
Rod Diameter Ød1
[Inch]
TOL1
Tolerance f9
[Inch]
D1
Bore Diameter ØD1
[Inch]
TOL2
Tolerance
[Inch]
D2
[Inch]
TOL3
Tolerance
[Inch]
L1
Length L1
[Inch]
L2
Length L2
[Inch]
H
Length
[Inch]
CNSMAT
Material
ⁿ/ₐ
HALLITE 4855600
4855600
installed version
1.125
-0.0008 / -0.0028
1.500
+0.003 / -0.003
1.375
+0.005 / -0.005
0.187
0.281
0.094
Polyurethane – NBR
HALLITE 4855700
4855700
installed version
1.250
-0.0010 / -0.0034
1.625
+0.003 / -0.003
1.500
+0.005 / -0.005
0.187
0.281
0.094
Polyurethane – NBR
HALLITE 4855800
4855800
installed version
1.375
-0.0010 / -0.0034
1.750
+0.003 / -0.003
1.625
+0.005 / -0.005
0.187
0.281
0.094
Polyurethane – NBR
HALLITE 4855900
4855900
installed version
1.500
-0.0010 / -0.0034
1.875
+0.003 / -0.003
1.750
+0.005 / -0.005
0.187
0.281
0.094
Polyurethane – NBR
HALLITE 4856000
4856000
installed version
1.750
-0.0010 / -0.0034
2.125
+0.003 / -0.003
2.000
+0.005 / -0.005
0.187
0.281
0.094
Polyurethane – NBR
HALLITE 4837800
4837800
installed version
2.000
-0.0012 / -0.0041
2.500
+0.003 / -0.003
2.332
+0.005 / -0.005
0.250
0.375
0.125
Polyurethane – NBR
HALLITE 4856100
4856100
installed version
2.250
-0.0012 / -0.0041
2.750
+0.003 / -0.003
2.582
+0.005 / -0.005
0.250
0.375
0.125
Polyurethane – NBR
HALLITE 4856200
4856200
installed version
2.500
-0.0012 / -0.0041
3.000
+0.003 / -0.003
2.832
+0.005 / -0.005
0.250
0.375
0.125
Polyurethane – NBR
HALLITE 4856300
4856300
installed version
3.000
-0.0012 / -0.0041
3.500
+0.003 / -0.003
3.332
+0.005 / -0.005
0.250
0.375
0.125
Polyurethane – NBR
HALLITE 4856400
4856400
installed version
3.500
-0.0014 / -0.0048
4.000
+0.003 / -0.003
3.832
+0.005 / -0.005
0.250
0.375
0.125
Polyurethane – NBR
HALLITE 4856500
4856500
installed version
4.000
-0.0014 / -0.0048
4.500
+0.003 / -0.003
4.332
+0.005 / -0.005
0.250
0.375
0.125
Polyurethane – NBR
HALLITE 4856600
4856600
installed version
4.500
-0.0014 / -0.0048
5.250
+0.003 / -0.003
4.998
+0.005 / -0.005
0.375
0.562
0.187
Polyurethane – NBR
HALLITE 4856700
4856700
installed version
5.000
-0.0017 / -0.0056
5.750
+0.003 / -0.003
5.498
+0.005 / -0.005
0.375
0.562
0.187
Polyurethane – NBR
HALLITE 4856800
4856800
installed version
6.000
-0.0017 / -0.0056
6.750
+0.003 / -0.003
6.498
+0.005 / -0.005
0.375
0.562
0.187
Polyurethane – NBR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表