7102 - Dual chamber flange adapter for ductile iron pipe
HAWLE
Pipe connections
Powered by
CAD模型選擇
{hawle/at_pipe_connections/7102.prj},{NB=5004694 7102 DN125 - PN16 (400)},{IN=5004694},{DC=AT},{LOD=400},{DN=125},{PN=PN16},{P=144},{D=250},{K=210},{C=24},{L=66},{Q=8},{T=M 16},{W=4.2},{PL=Link},{D2=228},{D3=192},{D1=10.0},{D4=163.0},{L1=18},{D5=161.0},{D6=150.0},{D7=238.0},{D8=182.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
P
Ø Pipe
[mm]
D
Ø
[mm]
K
[mm]
C
[mm]
L
[mm]
Q
Bolts quantity
[mm]
T
Thread
ⁿ/ₐ
W
Weight
[kg]
5029048
5029048
50
PN16
66
165
125
22
56
4
M 16
1.8
5029049
5029049
65
PN16
82
185
145
29
58
4
M 16
3.4
5004688
5004688
80
PN16
98
200
160
22
64
8
M 16
2.6
5023289
5023289
80
PN16
101
200
160
22
64
8
M 16
2.4
5004692
5004692
100
PN16
118
220
180
23
62
8
M 16
2.8
5004694
5004694
125
PN16
144
250
210
24
66
8
M 16
4.2
5004696
5004696
150
PN16
170
285
240
25
66
8
M 20
4.7
5004729
5004729
200
PN16
222
340
295
30
71
8
M 20
7.6
5004731
5004731
250
PN16
274
400
350
32
78
12
M 20
10.9
5029054
5029054
300
PN16
326
455
400
33
82
12
M 20
13.8
5029053
5029053
300
PN16
326
455
400
33
82
12
M 20
13.8
5004735
5004735
400
PN16
429
570
515
37
103
16
M 24
22.0
5029055
5029055
400
PN16
429
570
515
37
103
16
M 24
22.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表