8500 - Flange pipe, PN 16
HAWLE
WATER Plant construction
Flange sliders, shaped parts
Shaped parts
Powered by
CAD模型選擇
{hawle/ch_water_plant_construction/flange_sliders_shaped_parts/shaped_parts/8500.prj},{NB=8500150050 8500 DN150 - PN16 (400)},{IN=8500150050},{DC=CH, LI},{LOD=400},{DN=150},{PN=PN16},{L=500},{W=25.2},{NPK412=241114},{PDF=Link},{T=170},{D2=285},{D1=211},{L1=19.00},{K=240},{Q=8},{DB=23},{DOMAIN=https://www.hawle.ch/}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
L
[mm]
W
Weight
[kg]
NPK412
Norm Price Catalog No. 412
ⁿ/ₐ
8500050010
8500050010
50
PN16
100
5.2
-
8500050020
8500050020
50
PN16
200
6.7
-
8500050030
8500050030
50
PN16
300
7.2
-
8500050040
8500050040
50
PN16
400
7.2
-
8500050050
8500050050
50
PN16
500
10.2
-
8500050060
8500050060
50
PN16
600
10.8
-
8500050080
8500050080
50
PN16
800
12.3
-
8500050100
8500050100
50
PN16
1000
16.2
-
8500065010
8500065010
65
PN16
100
6.9
-
8500065020
8500065020
65
PN16
200
8.0
-
8500065030
8500065030
65
PN16
300
10.7
-
8500065040
8500065040
65
PN16
400
9.4
-
8500065050
8500065050
65
PN16
500
13.2
-
8500065060
8500065060
65
PN16
600
16.0
-
8500065080
8500065080
65
PN16
800
19.0
-
8500065100
8500065100
65
PN16
1000
20.2
-
8500080010
8500080010
80
PN16
100
7.8
-
8500080020
8500080020
80
PN16
200
9.0
-
8500080030
8500080030
80
PN16
300
10.5
-
8500080040
8500080040
80
PN16
400
12.5
-
8500080050
8500080050
80
PN16
500
14.8
241111
8500080060
8500080060
80
PN16
600
15.7
-
8500080080
8500080080
80
PN16
800
18.5
-
8500080100
8500080100
80
PN16
1000
20.4
241121
8500100010
8500100010
100
PN16
100
8.9
-
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表