Nederlands
English
QA認證資訊
目錄: HECO-Schrauben
Created: 26.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HECO-Schrauben
HFP - HECO-FIX-plus, back wall screw
HECO-Schrauben
Holzschrauben
HECO-FIX-plus
Powered by
CAD模型選擇
{heco_schrauben/holzschrauben/heco_fix_plus/heco_fix_plus_rws.prj},{NB=HFP 3,5x35 TelKo PZD VG znb 500 VAR},{ARTNR=48810},{PROFAM=HECO-FIX-plus},{D=3.5},{L=35},{MAT=Kohlenstoffstahl},{KOPF=Rueckwandschraube},{DK=8.2},{ANTR=Pozi-Drive},{ANTRGR=PZD-2},{GEW=Vollgewinde},{LG=33},{LG1=31.5},{OB=verzinkt blau, A2K, gleitbeschichtet},{VE=500},{VERP=VARIANTA-Handwerkerverpackung},{ETA=nein},{MASS=1.820},{LODDEST=mechanical},{LODLEVEL=high},{LINAX=HFP 3,5x35 TelKo PZD VG znb 500 VAR},{VER=1},{SCW=0.000},{VX=pieces},{P=1.75},{C=0.400},{K=1.400},{DK1=6.190},{R=7.200},{D3=2.54},{D4=2.250},{D5=5.000},{MX1=3.790},{MX2=1.990},{MX3=1.130},{MX4=5.010},{LINK=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
PROFAM
Product Family
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
NAME
Article description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KOPF
Head
ⁿ/ₐ
DK
Head Diameter
[mm]
ANTR
Recess
ⁿ/ₐ
ANTRGR
Recess size
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
LG
Thread Length
[mm]
OB
Surface
ⁿ/ₐ
VE
Quantity per package
[piece(s)]
VERP
Package type
ⁿ/ₐ
ETA
ETA admission
ⁿ/ₐ
MASS
Weight
[g]
HFP 3,0x20 TelKo PZD VG z...
23038
HECO-FIX-plus
3.0
20
HECO-FIX-plus 3 x 20, bac...
carbon steel
back wall screw
8.0
Pozi-Drive
PZD-2
full threaded
18
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
1.030
HFP 3,0x25 TelKo PZD VG z...
23047
HECO-FIX-plus
3.0
25
HECO-FIX-plus 3 x 25, bac...
carbon steel
back wall screw
8.0
Pozi-Drive
PZD-2
full threaded
23
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
1.200
HFP 3,0x30 TelKo PZD VG z...
23088
HECO-FIX-plus
3.0
30
HECO-FIX-plus 3 x 30, bac...
carbon steel
back wall screw
8.0
Pozi-Drive
PZD-2
full threaded
28
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
1.360
HFP 3,5x20 TelKo PZD VG z...
23366
HECO-FIX-plus
3.5
20
HECO-FIX-plus 3.5 x 20, b...
carbon steel
back wall screw
8.2
Pozi-Drive
PZD-2
full threaded
18
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
1.170
HFP 3,5x25 TelKo PZD VG z...
23175
HECO-FIX-plus
3.5
25
HECO-FIX-plus 3.5 x 25, b...
carbon steel
back wall screw
8.2
Pozi-Drive
PZD-2
full threaded
23
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
1.360
HFP 4,5x25 TelKo PZD VG z...
33767
HECO-FIX-plus
4.5
25
HECO-FIX-plus 4.5 x 25, b...
carbon steel
back wall screw
10.3
Pozi-Drive
PZD-2
full threaded
23
bright zinc plated, A2K, ...
1000
VARIANTA - Boxes for prof...
no
2.170
HFP 3,0x35 TelKo PZD VG z...
48807
HECO-FIX-plus
3.0
35
HECO-FIX-plus 3 x 35, bac...
carbon steel
back wall screw
8.0
Pozi-Drive
PZD-2
full threaded
31
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
no
1.610
HFP 3,5x30 TelKo PZD VG z...
48808
HECO-FIX-plus
3.5
30
HECO-FIX-plus 3.5 x 30, b...
carbon steel
back wall screw
8.2
Pozi-Drive
PZD-2
full threaded
28
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
no
1.640
HFP 3,5x35 TelKo PZD VG z...
48810
HECO-FIX-plus
3.5
35
HECO-FIX-plus 3.5 x 35, b...
carbon steel
back wall screw
8.2
Pozi-Drive
PZD-2
full threaded
33
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
no
1.820
HFP 4,0x25 TelKo PZD VG z...
48811
HECO-FIX-plus
4.0
25
HECO-FIX-plus 4 x 25, bac...
carbon steel
back wall screw
9.2
Pozi-Drive
PZD-2
full threaded
23
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
no
1.960
HFP 4,0x30 TelKo PZD VG z...
48812
HECO-FIX-plus
4.0
30
HECO-FIX-plus 4 x 30, bac...
carbon steel
back wall screw
9.2
Pozi-Drive
PZD-2
full threaded
28
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
no
2.200
HFP 4,0x35 TelKo PZD VG z...
23566
HECO-FIX-plus
4.0
35
HECO-FIX-plus 4 x 35, bac...
carbon steel
back wall screw
9.2
Pozi-Drive
PZD-2
full threaded
33
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
no
2.290
HFP 4,0x40 TelKo PZD VG z...
23364
HECO-FIX-plus
4.0
40
HECO-FIX-plus 4 x 40, bac...
carbon steel
back wall screw
9.2
Pozi-Drive
PZD-2
full threaded
38
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
no
2.500
HFP 4,5x30 TelKo PZD VG z...
23046
HECO-FIX-plus
4.5
30
HECO-FIX-plus 4.5 x 30, b...
carbon steel
back wall screw
10.3
Pozi-Drive
PZD-2
full threaded
27
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
no
2.560
HFP 4,5x35 TelKo PZD VG z...
23173
HECO-FIX-plus
4.5
35
HECO-FIX-plus 4.5 x 35, b...
carbon steel
back wall screw
10.3
Pozi-Drive
PZD-2
full threaded
32
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
no
2.850
HFP 4,5x40 TelKo PZD VG z...
48813
HECO-FIX-plus
4.5
40
HECO-FIX-plus 4.5 x 40, b...
carbon steel
back wall screw
10.3
Pozi-Drive
PZD-2
full threaded
37
bright zinc plated, A2K, ...
200
VARIANTA - Boxes for prof...
no
3.820
HFP 4,5x45 TelKo PZD VG z...
48814
HECO-FIX-plus
4.5
45
HECO-FIX-plus 4.5 x 45, b...
carbon steel
back wall screw
10.3
Pozi-Drive
PZD-2
full threaded
42
bright zinc plated, A2K, ...
200
VARIANTA - Boxes for prof...
no
4.100
HFP 4,5x50 TelKo PZD VG z...
35766
HECO-FIX-plus
4.5
50
HECO-FIX-plus 4.5 x 50, b...
carbon steel
back wall screw
10.3
Pozi-Drive
PZD-2
full threaded
47
bright zinc plated, A2K, ...
200
VARIANTA - Boxes for prof...
no
3.930
HFP 5,0x60 TelKo PZD VG z...
23165
HECO-FIX-plus
5.0
60
HECO-FIX-plus 5 x 60, bac...
carbon steel
back wall screw
11.8
Pozi-Drive
PZD-2
full threaded
54
bright zinc plated, A2K, ...
200
VARIANTA - Boxes for prof...
no
5.960
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表