Nederlands
English
QA認證資訊
目錄: HECO-Schrauben
Created: 26.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HECO-Schrauben
HT - HECO-TOPIX, combined hexagon head
HECO-Schrauben
Holzschrauben
HECO-TOPIX
Powered by
CAD模型選擇
{heco_schrauben/holzschrauben/heco_topix/heco_topix_kombiesechskantkopf.prj},{NB=HT 10.0x100 6knt+TD VG znb 50 VAR},{ARTNR=52104},{PROFAM=HECO-TOPIX},{D=10.0},{L=100},{MAT=carbon steel},{KOPF=combined hexagon head},{DK=15.0},{ANTR=hexagon head + T-Drive},{ANTRGR=SW-15/T-40},{GEW=full threaded},{LG=90.0},{OB=bright zinc plated. A2K. coated},{VE=50},{VERP=VARIANTA - Boxes for professionals},{ETA=ja},{SCW=39.780},{VX=pieces},{LINAX=HT 10.0x100 6knt+TD VG znb 50 VAR},{MASS=39.780},{LODDEST=mechanical},{LODLEVEL=high},{VER=2},{D3=10.00},{P=7.50},{D4=6.450},{LINK=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
PROFAM
Product Family
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
NAME
Article description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KOPF
Head
ⁿ/ₐ
DK
Head Diameter
[mm]
ANTR
Recess
ⁿ/ₐ
ANTRGR
Recess Size
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
LG
Thread Length
[mm]
OB
Surface
ⁿ/ₐ
VE
Quantity per package
[piece(s)]
VERP
Package type
ⁿ/ₐ
ETA
ETA admission
ⁿ/ₐ
VX
ⁿ/ₐ
MASS
Weight
[g]
HT 8.0x80 6knt+TD VG znb ...
52077
HECO-TOPIX
8.0
80
HECO-TOPIX 8 x 80, combin...
carbon steel
combined hexagon head
13.0
hexagon head + T-Drive
SW-13/T-40
full threaded
72.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
22.450
HT 8.0x100 6knt+TD VG znb...
52086
HECO-TOPIX
8.0
100
HECO-TOPIX 8 x 100, combi...
carbon steel
combined hexagon head
13.0
hexagon head + T-Drive
SW-13/T-40
full threaded
92.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
26.440
HT 8.0x120 6knt+TD TG znb...
52087
HECO-TOPIX
8.0
120
HECO-TOPIX 8 x 120, combi...
carbon steel
combined hexagon head
13.0
hexagon head + T-Drive
SW-13/T-40
part threaded
70.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
30.570
HT 8.0x140 6knt+TD TG znb...
52089
HECO-TOPIX
8.0
140
HECO-TOPIX 8 x 140, combi...
carbon steel
combined hexagon head
13.0
hexagon head + T-Drive
SW-13/T-40
part threaded
70.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
35.300
HT 8.0x160 6knt+TD TG znb...
52090
HECO-TOPIX
8.0
160
HECO-TOPIX 8 x 160, combi...
carbon steel
combined hexagon head
13.0
hexagon head + T-Drive
SW-13/T-40
part threaded
100.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
39.720
HT 8.0x180 6knt+TD TG znb...
52091
HECO-TOPIX
8.0
180
HECO-TOPIX 8 x 180, combi...
carbon steel
combined hexagon head
13.0
hexagon head + T-Drive
SW-13/T-40
part threaded
100.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
47.600
HT 8.0x200 6knt+TD TG znb...
52092
HECO-TOPIX
8.0
200
HECO-TOPIX 8 x 200, combi...
carbon steel
combined hexagon head
13.0
hexagon head + T-Drive
SW-13/T-40
part threaded
100.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
51.700
HT 8.0x220 6knt+TD TG znb...
52093
HECO-TOPIX
8.0
220
HECO-TOPIX 8 x 220, combi...
carbon steel
combined hexagon head
13.0
hexagon head + T-Drive
SW-13/T-40
part threaded
100.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
55.800
HT 8.0x240 6knt+TD TG znb...
52094
HECO-TOPIX
8.0
240
HECO-TOPIX 8 x 240, combi...
carbon steel
combined hexagon head
13.0
hexagon head + T-Drive
SW-13/T-40
part threaded
100.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
59.800
HT 8.0x260 6knt+TD TG znb...
52095
HECO-TOPIX
8.0
260
HECO-TOPIX 8 x 260, combi...
carbon steel
combined hexagon head
13.0
hexagon head + T-Drive
SW-13/T-40
part threaded
100.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
65.200
HT 8.0x280 6knt+TD TG znb...
52096
HECO-TOPIX
8.0
280
HECO-TOPIX 8 x 280, combi...
carbon steel
combined hexagon head
13.0
hexagon head + T-Drive
SW-13/T-40
part threaded
100.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
69.700
HT 8.0x300 6knt+TD TG znb...
52097
HECO-TOPIX
8.0
300
HECO-TOPIX 8 x 300, combi...
carbon steel
combined hexagon head
13.0
hexagon head + T-Drive
SW-13/T-40
part threaded
100.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
69.270
HT 8.0x320 6knt+TD TG znb...
52098
HECO-TOPIX
8.0
320
HECO-TOPIX 8 x 320, combi...
carbon steel
combined hexagon head
13.0
hexagon head + T-Drive
SW-13/T-40
part threaded
100.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
73.440
HT 8.0x340 6knt+TD TG znb...
52099
HECO-TOPIX
8.0
340
HECO-TOPIX 8 x 340, combi...
carbon steel
combined hexagon head
13.0
hexagon head + T-Drive
SW-13/T-40
part threaded
100.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
77.290
HT 8.0x360 6knt+TD TG znb...
52100
HECO-TOPIX
8.0
360
HECO-TOPIX 8 x 360, combi...
carbon steel
combined hexagon head
13.0
hexagon head + T-Drive
SW-13/T-40
part threaded
100.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
81.530
HT 8.0x380 6knt+TD TG znb...
52101
HECO-TOPIX
8.0
380
HECO-TOPIX 8 x 380, combi...
carbon steel
combined hexagon head
13.0
hexagon head + T-Drive
SW-13/T-40
part threaded
100.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
85.910
HT 8.0x400 6knt+TD TG znb...
52102
HECO-TOPIX
8.0
400
HECO-TOPIX 8 x 400, combi...
carbon steel
combined hexagon head
13.0
hexagon head + T-Drive
SW-13/T-40
part threaded
100.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
87.500
HT 10.0x80 6knt+TD VG znb...
52103
HECO-TOPIX
10.0
80
HECO-TOPIX 10 x 80, combi...
carbon steel
combined hexagon head
15.0
hexagon head + T-Drive
SW-15/T-40
full threaded
70.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
33.680
HT 10.0x100 6knt+TD VG zn...
52104
HECO-TOPIX
10.0
100
HECO-TOPIX 10 x 100, comb...
carbon steel
combined hexagon head
15.0
hexagon head + T-Drive
SW-15/T-40
full threaded
90.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
39.780
HT 10.0x120 6knt+TD TG zn...
52105
HECO-TOPIX
10.0
120
HECO-TOPIX 10 x 120, comb...
carbon steel
combined hexagon head
15.0
hexagon head + T-Drive
SW-15/T-40
part threaded
70.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
45.480
HT 10.0x140 6knt+TD TG zn...
52106
HECO-TOPIX
10.0
140
HECO-TOPIX 10 x 140, comb...
carbon steel
combined hexagon head
15.0
hexagon head + T-Drive
SW-15/T-40
part threaded
70.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
51.440
HT 10.0x160 6knt+TD TG zn...
52107
HECO-TOPIX
10.0
160
HECO-TOPIX 10 x 160, comb...
carbon steel
combined hexagon head
15.0
hexagon head + T-Drive
SW-15/T-40
part threaded
100.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
57.920
HT 10.0x180 6knt+TD TG zn...
52108
HECO-TOPIX
10.0
180
HECO-TOPIX 10 x 180, comb...
carbon steel
combined hexagon head
15.0
hexagon head + T-Drive
SW-15/T-40
part threaded
100.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
62.230
HT 10.0x200 6knt+TD TG zn...
52109
HECO-TOPIX
10.0
200
HECO-TOPIX 10 x 200, comb...
carbon steel
combined hexagon head
15.0
hexagon head + T-Drive
SW-15/T-40
part threaded
100.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
67.730
HT 10.0x220 6knt+TD TG zn...
52110
HECO-TOPIX
10.0
220
HECO-TOPIX 10 x 220, comb...
carbon steel
combined hexagon head
15.0
hexagon head + T-Drive
SW-15/T-40
part threaded
100.0
bright zinc plated. A2K. ...
50
VARIANTA - Boxes for prof...
yes
pieces
73.710
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表