SFK - 滚珠丝杠SFK
HEFA
10-滚珠丝杆/支撑座组件
Powered by
CAD模型選擇
{hefa/10-ballscrews/sfk_asmtab.prj},{NB=Z-SFKR1004T3DC7-100-P0-F10-P6-CF},{MG=Z},{SADN=S},{WOWF=F},{NT=K},{RD=R},{TF=D},{AC=C7},{SL=100},{PG=P0},{F=10.0},{F1=±0.01},{P=6.0},{CS=CF},{DDX=10},{IX=4},{DAX=2.0},{DX=26.000},{AX=46.000},{BX=10.000},{LX1=34.000},{WX=36.000},{HX=28.000},{XX=4.500},{YX=8.000},{ZX=4.5},{Q1X=6.000},{Q2X=MIN},{NX=1x3},{CAX=468.000},{COAX=905.000},{RIX1=MIN},{SSS=MIN},{Y=8},{Z=4.5},{Q=M6},{RL=1.00000},{R1=6.00000},{R2=5.70000},{R3=5.40000},{R4=0.40000},{R4D=2.37840},{L1=32},{ML=10},{L2=9},{D1=6},{D1A=-0.002/-0.010},{DD1=5.7},{DD1A=0/-0.06},{L3=0.80},{L4=6.80},{D2=8},{D22=-0.002/-0.008},{M=M8X1},{BCN1=T3},{SP=-},{INFOTEXT=website},{DDX1=10},{IX1=04},{PPATH=sfk/../sfk/assemblies/sfk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
型号
ⁿ/ₐ
LRXLEAD
丝杆外径X导程
ⁿ/ₐ
BCN
珠圈数
ⁿ/ₐ
F1
F1公差
[mm]
P1
P公差
[mm]
DD
轴径d
[mm]
I
导程l
[mm]
DA
珠径Da
[mm]
D
螺帽尺寸D
[mm]
A
螺帽尺寸A
[mm]
B
螺帽尺寸B
[mm]
L
螺帽尺寸L
[mm]
W
螺帽尺寸W
[mm]
H
螺帽尺寸H
[mm]
X
螺帽尺寸X
[mm]
Y
螺帽尺寸Y
[mm]
Z
螺帽尺寸Z
[mm]
Q
螺帽尺寸Q
[mm]
N
n(圈数*列数)
ⁿ/ₐ
CA
额定负荷Ca(kgf)(动)
ⁿ/ₐ
COA
额定负荷Coa(kgf)(静)
ⁿ/ₐ
L1
[mm]
ML
[mm]
L2
[mm]
D1
[mm]
D1A
D1公差
[mm]
DD1
[mm]
DD1A
DD1公差
[mm]
L3
[mm]
L4
[mm]
D2
[mm]
D22
D2公差
[mm]
M
ⁿ/ₐ
SP
支撑座(固定侧/支撑侧)
ⁿ/ₐ
Z-SFKR0801T4DC7-100-P0-F7...
Z-SFKR0801T4DC7-100-P0-F7...
0801
1X4
±0.01
0/-0.013
8
1
0.8
14
27
4
14
21
18
3.4
-
-
-
1x4
161
403
28
8
9
6
-0.002/-0.010
5.7
0/-0.06
0.80
6.80
6
-0.002/-0.007
M6X0.75
-
Z-SFKR0802T4DC7-100-P0-F7...
Z-SFKR0802T4DC7-100-P0-F7...
0802
1X4
±0.01
0/-0.013
8
2
1.2
14
27
5
24
21
18
3.4
-
-
-
1x3
222
458
28
8
9
6
-0.002/-0.010
5.7
0/-0.06
0.80
6.80
6
-0.002/-0.007
M6X0.75
-
Z-SFKR1002T4DC7-100-P0-F1...
Z-SFKR1002T4DC7-100-P0-F1...
1002
1X4
±0.01
0/-0.009
10
2
1.2
18
35
5
24
27
22
4.5
-
-
-
1x3
243
569
32
10
9
6
-0.002/-0.010
5.7
0/-0.06
0.80
6.80
8
-0.002/-0.008
M8X1
-
Z-SFKR1004T3DC7-100-P0-F1...
Z-SFKR1004T3DC7-100-P0-F1...
1004
1X3
±0.01
0/-0.009
10
4
2
26
46
10
34
36
28
4.5
8
4.5
M6
1x3
468
905
32
10
9
6
-0.002/-0.010
5.7
0/-0.06
0.80
6.80
8
-0.002/-0.008
M8X1
-
Z-SFKR1202T4DC7-100-P0-F1...
Z-SFKR1202T4DC7-100-P0-F1...
1202
1X4
±0.01
0/-0.009
12
2
1.2
20
37
5
24
29
24
4.5
-
-
-
1x3
334
906
36
12
10
8
-0.002/-0.015
7.6
0/-0.06
0.90
7.90
10
-0.002/-0.015
M10X1
FK10/FF10
Z-SFKR1204T3DC7-100-P0-F1...
Z-SFKR1204T3DC7-100-P0-F1...
1204
1X3
±0.01
0/-0.009
12
4
2.5
24
40
8
35
32
30
4.5
-
-
-
1x3
454
722
36
12
10
8
-0.002/-0.015
7.6
0/-0.06
0.90
7.90
10
-0.002/-0.015
M10X1
FK10/FF10
Z-SFKR1205T3DC7-100-P0-F1...
Z-SFKR1205T3DC7-100-P0-F1...
1205
1X3
±0.01
0/-0.009
12
5
2.5
21
40
10
31
32
30
4.5
-
-
-
1x3
675
1316
36
12
10
8
-0.002/-0.015
7.6
0/-0.06
0.90
7.90
10
-0.002/-0.015
M10X1
FK10/FF10
Z-SFKR1402T4DC7-100-P0-F1...
Z-SFKR1402T4DC7-100-P0-F1...
1402
1X4
±0.01
0/-0.009
14
2
1.2
21
40
6
23
31
26
5.5
-
-
-
1x4
354
1053
36
12
11
10
-0.002/-0.015
9.6
0/-0.09
1.15
9.15
12
-0.003/-0.018
M12X1
FK12/FF12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表