Nederlands
polski
Türkçe
English
QA認證資訊
目錄: HEICO GROUP
Created: 04.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HEICO GROUP
HEICO-LOCK® Type: HLS Steel (flZnnc) 1.1191
HEICO GROUP
HEICO-LOCK® Wedge Locking Systems Funktion according to DIN 25201-4
HEICO-LOCK® Wedge Lock Washers Function acc. to DIN 25201-4
HEICO-LOCK® Wedge Lock Washers Imperial Sizes
HEICO-LOCK® Wedge Lock Washers Type: HLS Standard bearing surface
Powered by
CAD模型選擇
{heico/heico_lock/hl_hls_hlb/unc/hls/hls_unc_asmtab.prj},{NB=220001500},{CNSORDERNO=220001500},{X1=16.0},{X2=10.3},{X3=2.7},{X4=12},{X5=40},{X6=1.0},{X7=0.75},{CNSMASSEXACT=2.20},{VERS=8},{CNSORDERNOOLD=220095001160993},{ARTBEZ=HLS-3/8\"},{REF2=HLS-3/8},{UNC=3/8\"},{X8=-},{PPATH=../../../assemblies/hls_asmtpl.prj},{INFO=PDF Info},{INFOPATHDE=https://www.heico-group.com/de/downloads/?file=files/hc/pdf/pdf_de/hl-fasteningsystems-20s-d_01-2023-rz.pdf},{INFOPATHCZ=https://www.heico-group.com/cs/heico-lock/vyrobky/klinove-samojistne-podlozky/?file=files/hc/pdf/pdf_cz/hl-fasteningsystems-16s-cz_012023_web.pdf&cid=9055}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ARTBEZ
Article description
ⁿ/ₐ
UNC
[Inch]
X1
External diameter
[mm]
X2
Internal diameter
[mm]
X3
Thickness
[mm]
CNSMASSEXACT
Weight
[kg/1000]
HEICO-LOCK HLS-1/4"
220001340
HLS-1/4"
1/4"
11.5
7.2
1.7
0.76
HEICO-LOCK HLS-3/8"
220001500
HLS-3/8"
3/8"
16.0
10.3
2.7
2.20
HEICO-LOCK HLS-1/2"
220001870
HLS-1/2"
1/2"
19.5
13.5
2.7
2.94
HEICO-LOCK HLS-3/4"
220002180
HLS-3/4"
3/4"
30.7
20.0
3.7
11.74
HEICO-LOCK HLS-1"
220002500
HLS-1"
1"
39.0
27.9
3.4
14.21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表