Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
FCC - Fixed Centre Carriage
HepcoMotion
PRT2 Precision Track Systems
Fixed Centre Carriages
Powered by
CAD模型選擇
{hepcomotion/18_prt2/18_06_fixed_centre_carriages/18_06_1_fix_carriages_asmtab.prj},{NB=FCC25 255},{A=100},{B=80},{B1=50},{C=80},{C1=36.5},{C2=85},{D=30.50},{E=20.50},{F=46.0},{G=43.86},{H=19.55},{I=24.31},{J=16.0},{K=15.9},{L=14.0},{N=3.2},{O=24.38},{P=23.01},{R=8},{S=2.0},{T=5},{U=11.50},{V1=6},{W=16.6},{WF=18.1},{CNSMASSEXACT=410},{VERS=6},{M1=5.300},{M2=4.500},{Q1=22.000},{Q2=8.400},{VXX=6.000},{ORDER=FCC25 255},{DESC=Fixed Centre Carriage},{USE1=R25 255 R360/R180/R90},{USE2=TR25 255},{M=5.3 x 4.5},{Q=22 x 8.4},{V=M6},{PPATH=assemblies/18_06_1_fix_carriages_asmtpl.prj},{INFO=Website},{INFOEN=https://www.hepcomotion.com/downloads/prt2-precision-ring-guide-and-track-system-catalogue/},{CRO=},{LO=},{BT=},{NSB=},{CHB=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
USE1
For Use Width...
ⁿ/ₐ
USE2
For Use Width...
ⁿ/ₐ
A
Length
[mm]
B
Width
[mm]
B1
Width
[mm]
C
Length
[mm]
C1
Length
[mm]
C2
Length
[mm]
D
Height
[mm]
E
Height
[mm]
F
Width
[mm]
G
Length
[mm]
H
Length
[mm]
I
Length
[mm]
J
Width
[mm]
K
Width
[mm]
L
Width
[mm]
M
Ø x Depth
[mm]
N
Diameter
[mm]
O
Width
[mm]
P
Width
[mm]
Q
Ø x Depth
[mm]
R
Hole Size
[mm]
S
Width
[mm]
T
Height
[mm]
U
Height
[mm]
V
Thread
ⁿ/ₐ
V1
Diameter
[mm]
W
Height
[mm]
WF
Height
[mm]
CNSMASSEXACT
Weight
[g]
FCC12 93
FCC12 93
Fixed Centre Carriage
R12 93 R360/R180/R90
TR12 93
55
40
25
48
20.0
45
19.00
12.80
21.9
25.52
11.11
14.41
6.5
9.3
7.8
4.5 x 4.5
2.7
11.89
10.94
12.5 x 4.8
4
1.0
3
7.34
M4
4
10.1
0.0
70
FCC12 127
FCC12 127
Fixed Centre Carriage
R12 127 R360/R180/R90
TR12 127
55
40
25
48
20.0
45
19.00
12.80
21.9
23.84
10.27
13.56
6.5
8.8
7.8
4.5 x 4.5
2.7
11.89
10.94
12.5 x 4.8
4
1.0
3
7.34
M4
4
10.1
0.0
70
FCC20 143
FCC20 143
Fixed Centre Carriage
R20 143 R360/R180/R90
TR20 143
75
64
40
60
25.0
65
24.75
16.75
34.4
32.03
13.76
18.27
13.0
13.0
12.3
4.5 x 2.5
2.7
18.49
17.19
15.8 x 7
6
1.5
4
10.00
M5
4
12.4
0.0
190
FCC20 210
FCC20 210
Fixed Centre Carriage
R20 210 R360/R180/R90
TR20 210
80
64
40
65
28.0
70
24.75
16.75
34.4
33.06
14.28
18.87
13.0
12.7
12.3
4.5 x 2.5
2.7
18.49
17.19
15.8 x 7
6
1.5
4
10.00
M5
4
12.4
0.0
200
FCC25 159
FCC25 159
Fixed Centre Carriage
R25 159 R360/R180/R90
TR25 159
95
80
50
85
37.0
80
30.50
20.50
46.0
50.15
22.70
27.46
16.0
17.1
14.0
5.3 x 4.5
3.2
24.38
23.01
22 x 8.4
8
2.0
5
11.50
M6
6
16.6
18.1
400
FCC25 255
FCC25 255
Fixed Centre Carriage
R25 255 R360/R180/R90
TR25 255
100
80
50
80
36.5
85
30.50
20.50
46.0
43.86
19.55
24.31
16.0
15.9
14.0
5.3 x 4.5
3.2
24.38
23.01
22 x 8.4
8
2.0
5
11.50
M6
6
16.6
18.1
410
FCC25 351
FCC25 351
Fixed Centre Carriage
R25 351 R360/R180/R90
TR25 351
105
80
50
85
40.0
90
30.50
20.50
46.0
45.66
20.45
25.21
16.0
15.6
14.0
5.3 x 4.5
3.2
24.38
23.01
22 x 8.4
8
2.0
5
11.50
M6
6
16.6
18.1
420
FCC44 468
FCC44 468
Fixed Centre Carriage
R44 468 R360/R180/R90
TR44 468
145
116
75
120
65.0
125
38.50
26.00
71.9
75.95
35.22
40.73
22.0
25.8
23.0
5.3 x 4.5
3.2
38.25
35.94
25 x 8.7
10
2.0
6
14.50
M8
8
21.3
23.2
1080
FCC44 612
FCC44 612
Fixed Centre Carriage
R44 612 R360/R180/R90
TR44 612
150
116
75
125
70.0
130
38.50
26.00
71.9
78.80
36.64
42.16
22.0
25.5
23.0
5.3 x 4.5
3.2
38.25
35.94
25 x 8.7
10
2.0
6
14.50
M8
8
21.3
23.2
1100
FCC76 799
FCC76 799
Fixed Centre Carriage
R76 799 R360/R180/R90
TR76 799
190
185
100
160
90.0
165
58.50
39.00
118.5
104.56
49.13
55.44
33.0
43.0
40.0
8.0 x 6.0
3.8
63.76
59.25
32.1 x 13.5
14
4.0
8
20.00
M10
10
34.7
37.2
3460
FCC76 1033
FCC76 1033
Fixed Centre Carriage
R76 1033 R360/R180/R90
TR76 1033
210
185
100
180
110.0
185
58.50
39.00
118.5
123.48
58.59
64.90
33.0
43.0
40.0
8.0 x 6.0
3.8
63.76
59.25
32.1 x 13.5
14
4.0
8
20.00
M10
10
34.7
37.2
3660
FCC76 1267
FCC76 1267
Fixed Centre Carriage
R76 1267 R360/R180/R90
TR76 1267
250
185
100
205
130.0
225
58.50
39.00
118.5
142.82
68.26
74.57
33.0
44.0
40.0
8.0 x 6.0
3.8
63.76
59.25
32.1 x 13.5
14
4.0
8
20.00
M10
10
34.7
37.2
4050
FCC76 1501
FCC76 1501
Fixed Centre Carriage
R76 1501 R360/R180/R90
TR76 1501
270
185
100
225
150.0
245
58.50
39.00
118.5
162.38
78.04
84.35
33.0
44.0
40.0
8.0 x 6.0
3.8
63.76
59.25
32.1 x 13.5
14
4.0
8
20.00
M10
10
34.7
37.2
4250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表