Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
TR - Double edge curved segments
HepcoMotion
PRT2 Precision Track Systems
Track System Curved Segments
Powered by
CAD模型選擇
{hepcomotion/18_prt2/18_14_track_system_curved_segments/18_14_1_double_edge_curved_segments.prj},{NB=TR25 255 R90 (0N)},{VERS=1},{A=255},{E=25},{F=25.74},{H=12.25},{I=10.0},{W=7.00},{W1=20},{X=7.0},{X1=1.5},{Y=3.00},{Y1=5.0},{Z=6.50},{A1=5.750},{A2=2.000},{A3=0.760},{A4=15.400},{A5=9.000},{A6=6.000},{A7=5.500},{A8=-35.104},{A9=2.187},{SW10=2.000},{A11=155.000},{R11=2.000},{A12=3.000},{ANG1=22.500},{ANG2=67.500},{VERSX=6},{A13=168.030},{A14=1.500},{ANG3=9.700},{ANG4=80.300},{ANG5=0.000},{V=5.000},{ORDER=TR25 255},{ORDER2=TR25 255 R180},{ORDER3=TR25 255 R90},{DESC=Double edge segments},{R=90 / 180},{Z1=M4 x 4},{INFO=Website},{INFOEN=https://www.hepcomotion.com/downloads/prt2-precision-ring-guide-and-track-system-catalogue/},{SEGNO=0},{S=R90},{TH=},{LABEL=N}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
A
Diameter
[mm]
E
Width
[mm]
F
Width
[mm]
H
Height
[mm]
I
Height
[mm]
R
Radius
[°]
W
Length
[mm]
W1
Length
[mm]
X
Length
[mm]
X1
Length
[mm]
Y
Height
[mm]
Y1
Length
[mm]
Z
Width
[mm]
Z1
Socket Head Set
ⁿ/ₐ
TR12 93 R90 (0N)
TR12 93 R90
Double edge segments
93
12
12.37
7.70
6.2
90 / 180
4.25
0
2.5
1.5
1.75
2.0
3.25
M2.5 x 3
TR12 127 R90 (0N)
TR12 127 R90
Double edge segments
127
12
12.37
7.70
6.2
90 / 180
4.25
0
2.5
1.5
1.75
2.0
3.25
M2.5 x 3
TR20 143 R90 (0N)
TR20 143 R90
Double edge segments
143
20
20.37
10.00
8.0
90 / 180
6.00
13
4.0
1.5
2.00
3.5
4.50
M3 x 4
TR20 210 R90 (0N)
TR20 210 R90
Double edge segments
210
20
20.37
10.00
8.0
90 / 180
6.00
15
4.0
1.5
2.00
3.5
4.50
M3 x 4
TR25 159 R90 (0N)
TR25 159 R90
Double edge segments
159
25
25.74
12.25
10.0
90 / 180
7.00
18
7.0
1.5
3.00
5.0
6.50
M4 x 4
TR25 255 R90 (0N)
TR25 255 R90
Double edge segments
255
25
25.74
12.25
10.0
90 / 180
7.00
20
7.0
1.5
3.00
5.0
6.50
M4 x 4
TR25 351 R90 (0N)
TR25 351 R90
Double edge segments
351
25
25.74
12.25
10.0
90 / 180
7.00
20
7.0
1.5
3.00
5.0
6.50
M4 x 4
TR44 468 R90 (0N)
TR44 468 R90
Double edge segments
468
44
44.74
15.50
12.5
90 / 180
8.00
25
10.0
2.5
4.00
6.0
7.50
M5 x 6
TR44 612 R90 (0N)
TR44 612 R90
Double edge segments
612
44
44.74
15.50
12.5
90 / 180
8.00
25
10.0
2.5
4.00
6.0
7.50
M5 x 6
TR76 799 R90 (0N)
TR76 799 R90
Double edge segments
799
76
76.74
24.00
19.5
90 / 180
10.00
30
18.0
2.5
6.00
7.0
11.50
M8 x 16
TR76 1033 R90 (0N)
TR76 1033 R90
Double edge segments
1033
76
76.74
24.00
19.5
90 / 180
10.00
30
18.0
2.5
6.00
7.0
11.50
M8 x 16
TR76 1267 R90 (0N)
TR76 1267 R90
Double edge segments
1267
76
76.74
24.00
19.5
90 / 180
10.00
30
18.0
2.5
6.00
7.0
11.50
M8 x 16
TR76 1501 R90 (0N)
TR76 1501 R90
Double edge segments
1501
76
76.74
24.00
19.5
90 / 180
10.00
30
18.0
2.5
6.00
7.0
11.50
M8 x 16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表