目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Ventilation pipe 8 mm - HoKa Ventilation pipe made of sheets, 8 mm
Hoka
Ventilation pipe
Powered by
CAD模型選擇
{hoka/rohr/rohr_8mm.prj},{NB=Lüftungsrohr 8 PP, Aussendurchmesser = 700 - 10009072(LOD=M-300)},{CNSORDERNO=10009072},{CNSPRICE=231.00},{CNSMASSEXACT=16.000},{DA=700},{L=3000},{S=8},{T=4.5},{MCODE=3.rpn:0700x08},{ART=mtr. PP Lüftungsrohr aus Platten Ø 700 x 8 mm, a 3 mtr.},{ARTE=mtr. PP ventilation pipe from sheet Ø 700 x 8 mm, a 3 mtr.},{ARTF=mtr. PP tube de ventilation en plaque Ø 700 x 8 mm, a 3 mtr.},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
S
Thickness
[mm]
T
Tolerance Ø
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Ventilation pipe 8 PVC, o...
10013331
mtr. PVC ventilation pipe...
28.830
PVC
RAL 7011
800
1000
8
2.0
HOKA PVC ventilation pipe...
The specified dimensions ...
Ventilation pipe 8 PVC, o...
10013620
mtr. PVC ventilation pipe...
31.000
PVC
RAL 7011
900
1000
8
2.0
HOKA PVC ventilation pipe...
The specified dimensions ...
Ventilation pipe 8 PE, ou...
10000943
mtr. PE ventilation pipe ...
0.000
PE
black
700
3000
8
4.5
HOKA PE ventilation pipe ...
The specified dimensions ...
Ventilation pipe 8 PE, ou...
10001003
mtr. PE ventilation pipe ...
51.000
PE
black
710
3000
8
4.5
HOKA PE ventilation pipe ...
The specified dimensions ...
Ventilation pipe 8 PE, ou...
10002714
mtr. PE ventilation pipe ...
0.000
PE
black
800
3000
8
4.5
HOKA PE ventilation pipe ...
The specified dimensions ...
Ventilation pipe 8 PE, ou...
10001311
mtr. PE ventilation pipe ...
0.000
PE
black
900
3000
8
4.5
HOKA PE ventilation pipe ...
The specified dimensions ...
Ventilation pipe 8 PE, ou...
10017313
mtr. PE ventilation pipe ...
0.000
PE
black
1200
3000
8
5.0
HOKA PE ventilation pipe ...
The specified dimensions ...
Ventilation pipe 8 PP, ou...
10002918
mtr. PP ventilation pipe ...
42.000
PP
RAL 7032
600
3000
8
4.5
HOKA PP-H ventilation pip...
The specified dimensions ...
Ventilation pipe 8 PP, ou...
10009070
mtr. PP ventilation pipe ...
0.000
PP
RAL 7032
630
3000
8
4.5
HOKA PP-H ventilation pip...
The specified dimensions ...
Ventilation pipe 8 PP, ou...
10009072
mtr. PP ventilation pipe ...
16.000
PP
RAL 7032
700
3000
8
4.5
HOKA PP-H ventilation pip...
The specified dimensions ...
Ventilation pipe 8 PP, ou...
10009074
mtr. PP ventilation pipe ...
0.000
PP
RAL 7032
710
3000
8
4.5
HOKA PP-H ventilation pip...
The specified dimensions ...
Ventilation pipe 8 PP, ou...
10009242
mtr. PP ventilation pipe ...
18.000
PP
RAL 7032
800
3000
8
4.5
HOKA PP-H ventilation pip...
The specified dimensions ...
Ventilation pipe 8 PP, ou...
10009244
mtr. PP ventilation pipe ...
21.500
PP
RAL 7032
900
3000
8
4.5
HOKA PP-H ventilation pip...
The specified dimensions ...
Ventilation pipe 8 PPs, o...
10007635
mtr. PPs ventilation pipe...
0.000
PPs
RAL 7037
600
3000
8
4.5
HOKA PP (flame resistant)...
The specified dimensions ...
Ventilation pipe 8 PPs, o...
10007827
mtr. PPs ventilation pipe...
0.000
PPs
RAL 7037
630
3000
8
4.5
HOKA PP (flame resistant)...
The specified dimensions ...
Ventilation pipe 8 PPs, o...
10007945
mtr. PPs ventilation pipe...
0.000
PPs
RAL 7037
700
3000
8
4.5
HOKA PP (flame resistant)...
The specified dimensions ...
Ventilation pipe 8 PPs, o...
10008202
mtr. PPs ventilation pipe...
17.000
PPs
RAL 7037
710
3000
8
4.5
HOKA PP (flame resistant)...
The specified dimensions ...
Ventilation pipe 8 PPs, o...
10008203
mtr. PPs ventilation pipe...
58.000
PPs
RAL 7037
800
3000
8
4.5
HOKA PP (flame resistant)...
The specified dimensions ...
Ventilation pipe 8 PPs, o...
30040117H
mtr. PPs ventilation pipe...
0.000
PPs
RAL 7037
900
3000
8
4.5
HOKA PP (flame resistant)...
The specified dimensions ...
Ventilation pipe 8 PP-EL-...
10007691
mtr. PP-EL-s ventilation ...
0.000
PP-EL-s
black
800
3000
8
4.5
HOKA PP-EL-s ventilation ...
The specified dimensions ...
Ventilation pipe 8 PP-EL-...
10007695
mtr. PP-EL-s ventilation ...
0.000
PP-EL-s
black
900
3000
8
4.5
HOKA PP-EL-s ventilation ...
The specified dimensions ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表