目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
HRBN - Double acting selflocking hydraulic cylinders series HRBN. Working pressure : 200 Bar, Bores Ø25 ... 200 mm
HPS International
CYLINDERS
AUTO-LOCKING CYLINDERS
Powered by
CAD模型選擇
{hp_systems/cylinders/auto_locking_cylinder/hrbn.prj},{NB=HRBN 63 F ET N L1 S 10_0},{PDF=Open PDF},{BORE=63},{MT=F},{RE=ET},{SEALS=N},{STROKE=10},{POS=0},{OPTION=},{MM=45},{C=42},{K=36},{LM=40},{LO=40},{M=M27x3},{MX=27.000},{MXP=3.000},{NB1=35},{NC=22},{ND=16},{NE=16},{NF=M27x3},{NFX=27.000},{NFXP=3.000},{N=2},{R=2.0},{S=12},{A=150},{B=112},{BR=45},{C1=21},{D=19},{F=210},{G=150},{H=5},{I=3/8 Gaz},{IX=16.662},{J=180},{K1=17},{L=205},{N1=76},{M1=M110x2},{M1X=110.000},{M1XP=2.000},{Y=25},{E=110},{O=130},{P=21},{Q=21},{PPATH=hrbn/hrbn_asmtpl.prj},{KEYWORDS=cylinder, hydraulic cylinder, selflocking hydraulic cylinder, double acting cylinder}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference number
ⁿ/ₐ
BORE
Ø Bore
[mm]
MM
Ø Rod
[mm]
C
Ø
[mm]
K
[mm]
LM
[mm]
LO
[mm]
M
Ø
ⁿ/ₐ
NB1
Ø
[mm]
NC
Ø
[mm]
ND
[mm]
NE
[mm]
NF
Ø
ⁿ/ₐ
N
[mm]
R
[mm]
S
[mm]
A
Ø
[mm]
B
Ø
[mm]
BR
[mm]
C1
[mm]
D
[mm]
F
Ø
[mm]
G
Ø
[mm]
H
[mm]
I
Ø
[Inch]
J
Ø
[mm]
K1
Ø
[mm]
L
[mm]
N1
[mm]
M1
Ø
ⁿ/ₐ
Y
[mm]
E
[mm]
O
[mm]
P
[mm]
Q
[mm]
HRBN 25 F ET N L1 S 10
HRBN 25 F ET N L1 S 10
25
18
16
14
20
20
M10x1,5
16
10
6
6
M10x1,5
1
1.0
6
85
62
25
17
12
125
82
3
1/4 Gaz
105
9
128
36
M55x2
12
85
90
12
13
HRBN 32 F ET N L1 S 10
HRBN 32 F ET N L1 S 10
32
22
20
17
20
20
M12x1,75
18
10
8
8
M12x1,75
1
1.0
8
92
67
30
17
12
135
92
3
1/4 Gaz
115
11
135
47
M70x2
14
90
95
12
13
HRBN 40 F ET N L1 S 10
HRBN 40 F ET N L1 S 10
40
28
25
22
25
25
M16x2
22
14
10
10
M16x2
1
1.0
8
105
77
30
17
13
150
105
3
1/4 Gaz
130
13
147
54
M85x2
16
85
100
13
13
HRBN 50 F ET N L1 S 10
HRBN 50 F ET N L1 S 10
50
36
33
30
30
30
M20x2,5
28
18
13
13
M20x2,5
2
2.0
10
125
92
40
20
19
170
125
3
3/8 Gaz
150
13
165
55
M90x2
21
110
125
21
13
HRBN 63 F ET N L1 S 10
HRBN 63 F ET N L1 S 10
63
45
42
36
40
40
M27x3
35
22
16
16
M27x3
2
2.0
12
150
112
45
21
19
210
150
5
3/8 Gaz
180
17
205
76
M110x2
25
110
130
21
21
HRBN 80 F ET N L1 S 10
HRBN 80 F ET N L1 S 10
80
56
53
46
50
40
M30x3,5
45
28
20
20
M30x3,5
2
2.0
12
175
137
60
21
21
240
165
5
1/2 Gaz
205
17
228
84
M140x2
28
115
140
25
21
HRBN 100 F ET N L1 S 10
HRBN 100 F ET N L1 S 10
100
70
66
60
60
45
M42x4,5
56
35
25
25
M42x4,5
2
2.0
15
210
156
70
21
21
290
200
5
1/2 Gaz
250
21
244
86
M160x3
33
130
165
25
21
HRBN 125 F ET N L1 S 10
HRBN 125 F ET N L1 S 10
125
90
86
80
80
50
M56x5,5
78
45
30
30
M56x5,5
2
2.0
15
250
196
90
24
24
330
240
5
3/4 Gaz
290
21
280
88
M190x3
33
135
175
26
21
HRBN 160 F ET N L1 S 15
HRBN 160 F ET N L1 S 15
160
110
105
100
100
90
M64x6
96
55
40
40
M64x6
2
2.5
20
310
246
110
35
35
400
280
5
1 Gaz
360
25
387
147
M235x3
50
165
195
35
25
HRBN 200 F ET N L1 S 15
HRBN 200 F ET N L1 S 15
200
140
135
130
110
110
M80x6
128
70
50
50
M80x6
2
3.0
25
380
315
120
35
35
510
350
5
1 Gaz
440
32
449
149
M290x3
60
175
215
35
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表