目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
VCE - Hydraulic compact cylinder with mechanical sensors. Feedings, fixation and several options fully configurable.
HPS International
CYLINDERS
HYDRAULIC BLOCK CYLINDERS
Powered by
CAD模型選擇
{hp_systems/cylinders/block_cylinders/vce.prj},{NB=VCE 40 M1 ET N L1 S 15_0},{BORE=40},{MM=22},{LM=25},{MX=12.000},{MXP=1.750},{NFX=12.000},{NFXP=1.750},{NB1=20},{NC=13},{ND=10},{NE=10},{N=1.0},{R=1},{S=8},{A=85},{B=23},{C=12},{D=10.5},{E=63},{F=40},{FA=15.0},{H=63},{HB1=57},{HB2=41},{HB3=30},{JX=13.157},{M1X=10.000},{M1XP=1.500},{MP=20},{N1=40},{O1=5.2},{O2=10.8},{O3=0.3},{O4=1.35},{PC=3},{Q1=5},{Q2=10},{T=4.0},{V=37},{W=50},{X=10},{Y=10},{Z=31.5},{P=200},{PDF=Open PDF},{OM=No cushioning},{M=M12x1,75},{NF=M12x1,75},{J= 1/4G},{M1= M10x1,5},{O=R6},{Q=5x10},{PPATH=vce/vce_asmtpl.prj},{MT=M1},{RE=ET},{SEALS=N},{ROD=S},{STROKE=15},{POS=0},{OP=},{OPTION=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference number
ⁿ/ₐ
BORE
Ø Bore
[mm]
OM
Operating mode
ⁿ/ₐ
MM
Ø
[mm]
LM
[mm]
M
Ø
ⁿ/ₐ
MX
Ø
[mm]
NF
Ø
ⁿ/ₐ
NB1
Ø
[mm]
NC
Ø
[mm]
ND
[mm]
NE
[mm]
N
[mm]
R
[mm]
S
[mm]
A
[mm]
B
[mm]
C
[mm]
D
Ø
[mm]
E
[mm]
F
[mm]
FA
[mm]
H
[mm]
HB1
[mm]
HB2
[mm]
HB3
[mm]
J
Ø
[Inch]
M1
ØM
ⁿ/ₐ
MP
[mm]
N1
[mm]
O
Ø O-Ring
ⁿ/ₐ
PC
[mm]
Q
Ø
ⁿ/ₐ
T
Ø
[mm]
V
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
[mm]
P
[mm]
L
[mm]
G
[mm]
G1
[mm]
I
[mm]
VCE 25 M1 ET N L1 S 15
VCE 25 M1 ET N L1 S 15
25
No cushioning
16
20
M10x1,5
10.000
M10x1,5
14
8
6
6
0.5
1
5
65
17
10
8.5
50
30
10.0
45
47
41
20
1/4G
M8x1,25
16
33
R6
2
3x6
4.0
29
50
8
7
22.5
110
44
11
0
26
VCE 32 M1 ET N L1 S 15
VCE 32 M1 ET N L1 S 15
32
No cushioning
18
20
M12x1,75
12.000
M12x1,75
16
10
8
8
1.0
1
6
75
20
12
10.5
55
35
12.5
55
53
41
25
1/4G
M10x1,5
20
38
R6
3
3x6
4.0
33
50
9
10
27.5
140
50
11
0
27
VCE 40 M1 ET N L1 S 15
VCE 40 M1 ET N L1 S 15
40
No cushioning
22
25
M12x1,75
12.000
M12x1,75
20
13
10
10
1.0
1
8
85
23
12
10.5
63
40
15.0
63
57
41
30
1/4G
M10x1,5
20
40
R6
3
5x10
4.0
37
50
10
10
31.5
200
54
11
0
27
VCE 50 M1 ET N L1 S 15
VCE 50 M1 ET N L1 S 15
50
No cushioning
28
30
M16x2
16.000
M16x2
25
16
13
13
1.0
1
8
100
27
15
13.0
76
45
20.0
75
69
57
34
1/4G
M12x1,75
24
44
R7
5
6x10
5.5
44
50
11
10
37.5
190
65
12
0
30
VCE 63 M1 ET N L1 S 20
VCE 63 M1 ET N L1 S 20
63
No cushioning
36
40
M20x2,5
20.000
M20x2,5
33
22
16
16
2.0
2
10
125
25
20
17.0
95
65
25.0
95
85
57
45
1/2G
M16x2
32
50
R7
5
8x10
5.5
55
50
15
14
47.5
220
72
17
0
41
VCE 80 M1 ET N L1 S 25
VCE 80 M1 ET N L1 S 25
80
No cushioning
45
50
M27x3
27.000
M27x3
42
30
20
20
2.0
2
10
160
32
24
21.0
120
80
30.0
120
94
57
54
1/2G
M20x2,5
35
60
R7
7
10x10
5.5
70
60
18
14
60.0
210
85
20
0
47
VCE 100 M1 ET N L1 S 30
VCE 100 M1 ET N L1 S 30
100
No cushioning
56
60
M36x4
36.000
M36x4
53
36
30
30
2.0
2
12
200
36
28
25.0
158
108
40.0
150
110
57
65
1/2G
M24x3
50
64
R9
7
10x15
6.5
90
80
25
15
75.0
210
90
20
0
54
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表