目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CMA - Eye screw - Thread M6-M20
HPC
Mechanical drive components
Accastillage industriel
Powered by
CAD模型選擇
{hpc/v1/accastillage_indus/cma.prj},{NB=hpc_CMA1-12},{REF=CMA1-12},{M=M12},{M1=12.000},{L=90},{A=14},{C=16.4},{D=24},{E=10},{MAS=0.088},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
M
ØM
[mm]
L
[mm]
A
[mm]
C
[mm]
D
ØD
[mm]
E
ØE
[mm]
MAS
Weight
[kg]
HPC - CMA1-06
CMA1-06
M6
50
7
8.5
12
5
0.012
HPC - CMA1-08
CMA1-08
M8
60
9
11.1
16
6
0.025
HPC - CMA1-10
CMA1-10
M10
80
12
13.8
20
8
0.048
HPC - CMA1-12
CMA1-12
M12
90
14
16.4
24
10
0.088
HPC - CMA1-14
CMA1-14
M14
120
16
19.0
28
12
0.153
HPC - CMA1-16
CMA1-16
M16
140
18
21.0
32
14
0.303
HPC - CMA1-18
CMA1-18
M18
150
20
24.2
36
16
0.328
HPC - CMA1-20
CMA1-20
M20
160
22
26.2
40
18
0.431
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表