目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
GARBAB - Ball pin type locking pin - For clamping
HPC
Mechanical drive components
Fastening systems
lock
Powered by
CAD模型選擇
{hpc/v1/fastening/lock/garbab.prj},{NB=hpc_GAR6-10/BAB_0},{REF=GAR6-10/BAB},{POS=0},{D=12},{D1=6},{D2=25},{D3=8},{D4=-},{M=M8},{L1=19.0},{L2=21.0},{L5=13.5},{H=22.2},{H1=18},{H2=6},{H3=5.5},{SW=10},{D5=8},{D6=13},{TMAX=10},{FDS=30},{RC=3},{FDE=0.5},{INFO=INFO},{NDM=8.000},{ST=1.250},{XA=7.200},{XB=1.500},{XC=2.000},{XD=3.000},{XE=17.000},{XF=13.500},{XG=0.500},{XH=4.000},{XI=0.500},{XJ=2.650},{XK=3.300},{XL=4.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
D1
ØD1
[mm]
D2
ØD2
[mm]
D3
ØD3
[mm]
D4
ØD4
[mm]
M
ØM
[mm]
L1
[mm]
L2
[mm]
L5
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
SW
[mm]
D5
ØD5
[mm]
D6
ØD6
[mm]
TMAX
[mm]
FDS
Clamping force
[N]
RC
Shear strength
[kN]
FDE
Extraction force
[kN]
HPC - GAR6-10/BAB
GAR6-10/BAB
12
6
25
8
-
M8
19.0
21.0
13.5
22.2
18
6
5.5
10
8
13
10
30
3
0.5
HPC - GAR10-16/BAB
GAR10-16/BAB
16
10
35
11
3
M12x1,5
21.5
23.5
16.0
34.4
29
12
7.0
13
12
17
16
50
9
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表