目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PLMsc - Magnetic stud in SmCo
HPC
Mechanical drive components
Fastening systems
Magnetic studs
Powered by
CAD模型選擇
{hpc/v1/fastening/studs/plm_sc.prj},{NB=hpc_PLM13-4-M3/SC},{REF=PLM13-4-M3/SC},{D=13 +/-0.15},{D1=6},{D2=M3},{L=11.5},{L1=4.5},{F=40},{REP=Représentation simplifiée},{INFO=INFO},{DX=13},{D2X=3},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
D1
ØD1
[mm]
D2
ØD2
[mm]
L
[mm]
L1
[mm]
F
Attraction Force
[N]
HPC - PLM6-4-M3/SC
PLM6-4-M3/SC
6 +/-0.15
6
M3
11.5
4.5
5
HPC - PLM8-4-M3/SC
PLM8-4-M3/SC
8 +/-0.15
6
M3
11.5
4.5
11
HPC - PLM10-4-M3/SC
PLM10-4-M3/SC
10 +/-0.15
6
M3
11.5
4.5
20
HPC - PLM13-4-M3/SC
PLM13-4-M3/SC
13 +/-0.15
6
M3
11.5
4.5
40
HPC - PLM16-4-M4/SC
PLM16-4-M4/SC
16 +/-0.15
8
M4
11.5
4.5
60
HPC - PLM20-6-M4/SC
PLM20-6-M4/SC
20 +/-0.15
8
M4
13.0
6.0
90
HPC - PLM25-7-M4/SC
PLM25-7-M4/SC
25 +/-0.15
8
M4
14.0
7.0
150
HPC - PLM32-7-M5/SC
PLM32-7-M5/SC
32 +/-0.20
10
M5
15.5
7.0
220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表