目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BAB (Broche) - Adjustable ball pin. Simplified view
HPC
Mechanical drive components
Positioning and indexing
Clamping pins, self locking
Powered by
CAD模型選擇
{hpc/v1/positioning/locking/bab_d.prj},{NB=hpc_BAB10-15-25_0},{REF=BAB10-15-25},{POS=0},{D1=10},{L1=25},{D2=12.0},{D3=23.0},{D4=27.6},{L2=9.6},{L3=31.2},{L4=33.1},{L5=18.0},{SG=100},{MAS=66},{REP=Simplified view},{INFO=INFO},{H1=9.000},{H2=10.000},{CH=0.250},{L6=2.200},{L7=2.880},{H3=7.900},{H4=16.000},{L8=20.050},{K=4.000},{VERS=2.000},{RAD=152.700},{RADX=10.530},{RADY=141.200},{CH2=2.500},{RAD2=94.600},{RAD2X=125.100},{RAD3=5.200},{RAD3Y=15.500},{DIA4=17.800},{RAD4=4.800},{RAD4XX=3.380},{RR=3.920},{R5=2.000},{ROT=13.000},{ROT2=65.000},{ROT3=10.500},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
øD1
[mm]
L1
[mm]
D2
øD2
[mm]
D3
øD3
[mm]
D4
øD4
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
SG
Double shear strength
[kN min]
MAS
Weigth
[g]
REP
View
ⁿ/ₐ
HPC - BAB5-0-10
BAB5-0-10
5
10
5.5
17.6
23.6
6.0
25.7
26.2
15.9
24
24
Simplified view
HPC - BAB5-5-15
BAB5-5-15
5
15
5.5
17.6
23.6
6.0
25.7
26.2
15.9
24
25
Simplified view
HPC - BAB5-10-20
BAB5-10-20
5
20
5.5
17.6
23.6
6.0
25.7
26.2
15.9
24
26
Simplified view
HPC - BAB5-15-25
BAB5-15-25
5
25
5.5
17.6
23.6
6.0
25.7
26.2
15.9
24
27
Simplified view
HPC - BAB5-20-30
BAB5-20-30
5
30
5.5
17.6
23.6
6.0
25.7
26.2
15.9
24
27
Simplified view
HPC - BAB6-0-10
BAB6-0-10
6
10
7.0
17.6
23.6
7.0
25.7
26.2
15.9
35
25
Simplified view
HPC - BAB6-5-15
BAB6-5-15
6
15
7.0
17.6
23.6
7.0
25.7
26.2
15.9
35
26
Simplified view
HPC - BAB6-10-20
BAB6-10-20
6
20
7.0
17.6
23.6
7.0
25.7
26.2
15.9
35
27
Simplified view
HPC - BAB6-15-25
BAB6-15-25
6
25
7.0
17.6
23.6
7.0
25.7
26.2
15.9
35
28
Simplified view
HPC - BAB6-20-30
BAB6-20-30
6
30
7.0
17.6
23.6
7.0
25.7
26.2
15.9
35
29
Simplified view
HPC - BAB6-25-35
BAB6-25-35
6
35
7.0
17.6
23.6
7.0
25.7
26.2
15.9
35
30
Simplified view
HPC - BAB6-30-40
BAB6-30-40
6
40
7.0
17.6
23.6
7.0
25.7
26.2
15.9
35
31
Simplified view
HPC - BAB6-35-45
BAB6-35-45
6
45
7.0
17.6
23.6
7.0
25.7
26.2
15.9
35
32
Simplified view
HPC - BAB6-40-50
BAB6-40-50
6
50
7.0
17.6
23.6
7.0
25.7
26.2
15.9
63
33
Simplified view
HPC - BAB8-10-20
BAB8-10-20
8
20
9.6
23.0
27.6
8.2
31.2
33.1
18.0
63
57
Simplified view
HPC - BAB8-15-25
BAB8-15-25
8
25
9.6
23.0
27.6
8.2
31.2
33.1
18.0
63
58
Simplified view
HPC - BAB8-20-30
BAB8-20-30
8
30
9.6
23.0
27.6
8.2
31.2
33.1
18.0
63
60
Simplified view
HPC - BAB8-25-35
BAB8-25-35
8
35
9.6
23.0
27.6
8.2
31.2
33.1
18.0
63
62
Simplified view
HPC - BAB8-30-40
BAB8-30-40
8
40
9.6
23.0
27.6
8.2
31.2
33.1
18.0
63
64
Simplified view
HPC - BAB8-35-45
BAB8-35-45
8
45
9.6
23.0
27.6
8.2
31.2
33.1
18.0
63
66
Simplified view
HPC - BAB8-40-50
BAB8-40-50
8
50
9.6
23.0
27.6
8.2
31.2
33.1
18.0
63
68
Simplified view
HPC - BAB10-10-20
BAB10-10-20
10
20
12.0
23.0
27.6
9.6
31.2
33.1
18.0
100
63
Simplified view
HPC - BAB10-15-25
BAB10-15-25
10
25
12.0
23.0
27.6
9.6
31.2
33.1
18.0
100
66
Simplified view
HPC - BAB10-20-30
BAB10-20-30
10
30
12.0
23.0
27.6
9.6
31.2
33.1
18.0
100
69
Simplified view
HPC - BAB10-25-35
BAB10-25-35
10
35
12.0
23.0
27.6
9.6
31.2
33.1
18.0
100
72
Simplified view
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表