目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BABSS - Ball pin, 303 stainless steel - fast, simple locking
HPC
Mechanical drive components
Positioning and indexing
Clamping pins, self locking
Powered by
CAD模型選擇
{hpc/v1/positioning/locking/babss.prj},{NB=hpc_BAB10-25/SS},{REF=BAB10-25/SS},{D1=10},{L1=25},{D2=12.0},{D3=39.2},{D4=19.3},{L2=9.6},{L3=33.3},{L4=13.4},{AS=10},{RDC=60},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
Ød1
[mm]
L1
[mm]
D2
Ød2
[mm]
D3
Ød3
[mm]
D4
Ød4
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
AS
For bore (H11)
[mm]
RDC
Double shear resistance
[kN]
HPC - BAB5-10/SS
BAB5-10/SS
5
10
5.5
33.2
14.5
6.0
26.7
10.8
5
14
HPC - BAB5-15/SS
BAB5-15/SS
5
15
5.5
33.2
14.5
6.0
26.7
10.8
5
14
HPC - BAB5-20/SS
BAB5-20/SS
5
20
5.5
33.2
14.5
6.0
26.7
10.8
5
14
HPC - BAB5-25/SS
BAB5-25/SS
5
25
5.5
33.2
14.5
6.0
26.7
10.8
5
14
HPC - BAB5-30/SS
BAB5-30/SS
5
30
5.5
33.2
14.5
6.0
26.7
10.8
5
14
HPC - BAB6-10/SS
BAB6-10/SS
6
10
7.0
33.2
14.5
7.0
26.7
10.8
6
21
HPC - BAB6-15/SS
BAB6-15/SS
6
15
7.0
33.2
14.5
7.0
26.7
10.8
6
21
HPC - BAB6-20/SS
BAB6-20/SS
6
20
7.0
33.2
14.5
7.0
26.7
10.8
6
21
HPC - BAB6-25/SS
BAB6-25/SS
6
25
7.0
33.2
14.5
7.0
26.7
10.8
6
21
HPC - BAB6-30/SS
BAB6-30/SS
6
30
7.0
33.2
14.5
7.0
26.7
10.8
6
21
HPC - BAB6-35/SS
BAB6-35/SS
6
35
7.0
33.2
14.5
7.0
26.7
10.8
6
21
HPC - BAB6-40/SS
BAB6-40/SS
6
40
7.0
33.2
14.5
7.0
26.7
10.8
6
21
HPC - BAB6-45/SS
BAB6-45/SS
6
45
7.0
33.2
14.5
7.0
26.7
10.8
6
21
HPC - BAB6-50/SS
BAB6-50/SS
6
50
7.0
33.2
14.5
7.0
26.7
10.8
6
21
HPC - BAB8-20/SS
BAB8-20/SS
8
20
9.6
33.2
14.5
8.2
26.7
10.8
8
38
HPC - BAB8-25/SS
BAB8-25/SS
8
25
9.6
33.2
14.5
8.2
26.7
10.8
8
38
HPC - BAB8-30/SS
BAB8-30/SS
8
30
9.6
39.2
19.3
8.2
33.3
13.4
8
38
HPC - BAB8-35/SS
BAB8-35/SS
8
35
9.6
39.2
19.3
8.2
33.3
13.4
8
38
HPC - BAB8-40/SS
BAB8-40/SS
8
40
9.6
39.2
19.3
8.2
33.3
13.4
8
38
HPC - BAB8-45/SS
BAB8-45/SS
8
45
9.6
39.2
19.3
8.2
33.3
13.4
8
38
HPC - BAB8-50/SS
BAB8-50/SS
8
50
9.6
39.2
19.3
8.2
33.3
13.4
8
38
HPC - BAB10-20/SS
BAB10-20/SS
10
20
12.0
39.2
19.3
9.6
33.3
13.4
10
60
HPC - BAB10-25/SS
BAB10-25/SS
10
25
12.0
39.2
19.3
9.6
33.3
13.4
10
60
HPC - BAB10-30/SS
BAB10-30/SS
10
30
12.0
39.2
19.3
9.6
33.3
13.4
10
60
HPC - BAB10-35/SS
BAB10-35/SS
10
35
12.0
39.2
19.3
9.6
33.3
13.4
10
60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表