目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CHTRB20 - Bevel and bevel tee gearbox - Torque up to 53.1Nm. Simplified drawing
HPC
Power transmission parts
Gearboxes
Right angle drive gearboxes
Moulded casing L or T shaft right angle drive gearboxes
Powered by
CAD模型選擇
{hpc/v2/gearboxes/angle/mouldedcasing/chtrb20.prj},{NB=hpc_CHTRB20-3-2},{REF=CHTRB20-3-2},{TYPE=3},{RAP=2:1},{E=A},{S=B},{VME=3000},{VMS=1500},{MAS=3.4},{REP=Représentation simplifiée},{INFO=INFO},{PPATH=chtrb20_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Part number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
RAP
Ratios
ⁿ/ₐ
E
Input
ⁿ/ₐ
S
Output
ⁿ/ₐ
VME
Max. input speed
[t/min]
VMS
Max. output speed
[t/min]
MAS
Weight
[kg]
REP
View
ⁿ/ₐ
HPC - CHTRB20-1-1
CHTRB20-1-1
1
1:1
A
B
3000
3000
3.4
Simplified view
HPC - CHTRB20-2-1
CHTRB20-2-1
2
1:1
A
C
3000
3000
3.4
Simplified view
HPC - CHTRB20-3-2
CHTRB20-3-2
3
2:1
A
B
3000
1500
3.4
Simplified view
HPC - CHTRB20-4-2
CHTRB20-4-2
4
2:1
A
C
3000
1500
3.4
Simplified view
HPC - CHTRB20-5-1
CHTRB20-5-1
5
1:1
A
B-C
3000
3000
3.5
Simplified view
HPC - CHTRB20-6-1
CHTRB20-6-1
6
2:1
A
B-C
3000
1500
3.5
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表