目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HLA24 - Right angle gearbox - torque up to 78 Nm
HPC
Power transmission parts
Gearboxes
Right angle drive gearboxes
Spiral bevel
Powered by
CAD模型選擇
{hpc/v2/gearboxes/angle/spiral_bevel/hla24.prj},{NB=hpc_HLA24-1-S-A-B3_B3_A},{ROT=A},{POS=B3},{RPT=1:1},{AE=24},{AS=Simple},{MAS=14},{INFO=INFO},{X=4},{PPATH=hla24/hla24_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Part number
ⁿ/ₐ
RPT
Ratio
ⁿ/ₐ
AE
Input shaft (h6)
[mm]
AS
Output shaft
[mm]
VS
Max output speed
[t/min]
CMS
Mechanical ouput torque
[Nm]
MAS
Weight
[kg]
HPC - HLA24-1-C-E-B3
HLA24-1-C-E-B3
1:1
24
Hollow
1400
73
14
HPC - HLA24-2-C-E-B3
HLA24-2-C-E-B3
2:1
19
Hollow
700
72
14
HPC - HLA24-3-C-E-B3
HLA24-3-C-E-B3
3:1
19
Hollow
467
78
14
HPC - HLA24-1-S-A-B3
HLA24-1-S-A-B3
1:1
24
Single
1400
73
14
HPC - HLA24-2-S-A-B3
HLA24-2-S-A-B3
2:1
19
Single
700
72
14
HPC - HLA24-3-S-A-B3
HLA24-3-S-A-B3
3:1
19
Single
467
78
14
HPC - HLA24-1-B-E-B3
HLA24-1-B-E-B3
1:1
24
Double
1400
73
14
HPC - HLA24-2-B-E-B3
HLA24-2-B-E-B3
2:1
19
Double
700
72
14
HPC - HLA24-3-B-E-B3
HLA24-3-B-E-B3
3:1
19
Double
467
78
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表