目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CHM63-MOT - Asynchronous AC motor-gearbox 0.37 to 1.5kW, Torque >165Nm - Simplified drawing
HPC
Power transmission parts
Motor-gearboxes
AC motor-gearboxes
Powered by
CAD模型選擇
{hpc/v2/motorgear/ac/chm63mot.prj},{NB=hpc_CHM63-25-90S4},{REF=CHM63-25-90S4},{RAP=25:1},{MOT=90S4},{P=1.10},{V=56.0},{CO=145.0},{F=0.9},{REP=Simplified view},{INFO=INFO},{PPATH=chm63mot_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Part number
ⁿ/ₐ
RAP
Reduction ratio
ⁿ/ₐ
MOT
Motor
ⁿ/ₐ
P
Motor power
[kW]
V
Loaded speed
[t/min]
CO
Nominal torque
[Nm]
F
Service factor
ⁿ/ₐ
REP
View
ⁿ/ₐ
HPC - CHM63-7-90L4
CHM63-7-90L4
7.5:1
90L4
1.50
186.7
67.4
1.8
Simplified view
HPC - CHM63-10-90L4
CHM63-10-90L4
10:1
90L4
1.50
140.0
88.6
1.4
Simplified view
HPC - CHM63-15-90L4
CHM63-15-90L4
15:1
90L4
1.50
93.3
126.0
1.1
Simplified view
HPC - CHM63-20-90L4
CHM63-20-90L4
20:1
90L4
1.50
70.0
164.0
0.8
Simplified view
HPC - CHM63-25-90S4
CHM63-25-90S4
25:1
90S4
1.10
56.0
145.0
0.9
Simplified view
HPC - CHM63-30-90S4
CHM63-30-90S4
30:1
90S4
1.10
46.7
165.0
1.0
Simplified view
HPC - CHM63-40-80B4
CHM63-40-80B4
40:1
80B4
0.75
35.0
143.0
1.0
Simplified view
HPC - CHM63-50-80A4
CHM63-50-80A4
50:1
80A4
0.55
28.0
122.0
1.1
Simplified view
HPC - CHM63-60-80A4
CHM63-60-80A4
60:1
80A4
0.55
23.3
138.0
0.9
Simplified view
HPC - CHM63-80-71B4
CHM63-80-71B4
80:1
71B4
0.37
17.5
114.0
1.1
Simplified view
HPC - CHM63-100-71B4
CHM63-100-71B4
100:1
71B4
0.37
14.0
127.0
0.9
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表