目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
MFB - Bellows coupling set screw - Torque: 0.3 to 2Nm
HPC
Power transmission parts
Positioning couplings
Bellows couplings
Bellows coupling- aluminium
Powered by
CAD模型選擇
{hpc/v2/positioning/bellows/alu/mfb.prj},{NB=hpc_MFB-16 4/4},{AG=4},{AD=4},{CN=0.5},{CM=1.0},{D=16},{L=26.5},{C=9.0},{T=M3},{F=3.0},{RT=110},{MI=3.5 x 10-7},{RAD=0.10},{AXI=+0.40 -1.20},{ANG=1.5°},{MAS=9.0},{VR=39000},{DN=3.000},{A4=1.300},{B4=2.000},{INFO=INFO},{AX1=4,4.76,5,6,6.35,7,8},{AX2=4,4.76,5,6,6.35,7,8},{L1=8.500},{L2=6.000},{D1=14.500},{D2=14.000},{D3=9.498},{R=0.325},{AM=8.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Part number
ⁿ/ₐ
AG
Bore AG (H8)
[mm]
AD
Bore AD (H8)
[mm]
CN
Nominal torque
[Nm]
CM
Max. torque
[Nm]
D
ØD
[mm]
L
[mm]
C
[mm]
T
ØT
[mm]
F
[mm]
RT
Torsionnal stiffness
[Nm/Rad]
MI
Moment of inertia
[kg.m²]
RAD
max. parallel offset
[mm]
AXI
Max. axial play
[mm]
ANG
Max. angular offset
[°]
MAS
Weight
[g]
VR
Speed of rotation
[maxi. (t/min)]
HPC - MFB-12 3/3
MFB-12 3/3
3
3
0.3
0.6
12
23.5
7.5
M2.5
2.5
82
9.0 x 10-8
0.10
+0.40 -1.20
1.5°
4.1
52000
HPC - MFB-16 4/4
MFB-16 4/4
4
4
0.5
1.0
16
26.5
9.0
M3
3.0
110
3.5 x 10-7
0.10
+0.40 -1.20
1.5°
9.0
39000
HPC - MFB-20 5/5
MFB-20 5/5
5
5
0.8
1.6
20
32.0
10.0
M3
3.5
180
9.9 x 10-7
0.10
+0.60 -1.80
2.0°
16.0
31000
HPC - MFB-25 6/6
MFB-25 6/6
6
6
1.3
2.6
25
36.5
12.0
M4
4.5
240
3.1 x 10-6
0.15
+0.60 -1.80
2.0°
32.0
25000
HPC - MFB-32 8/8
MFB-32 8/8
8
8
2.0
4.0
32
42.0
13.5
M4
5.5
330
9.2 x 10-6
0.20
+0.80 -2.50
2.0°
57.0
19000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表