目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
DBC - Panamech Multi-beam clamp fixing - Torque: 0.45 to 6Nm
HPC
Power transmission parts
Positioning couplings
Panamech Multi-Beam
Panamech Multi-Beam aluminium
Powered by
CAD模型選擇
{hpc/v2/positioning/panamech/alu/dbc.prj},{NB=hpc_DBC6},{REFX=DBC6},{TYPE=Préalésages},{A1=5.1},{A2=9.2},{D=31.8},{L=44.5},{C=12.0},{R=M4},{RAD=0.127},{ANG=5°},{NMMAI=3.00},{NMMNU=4.00},{NMMU=8.0},{A=5.1x9.2},{AX1=[5.1]},{AX2=[9.2]},{DN=4.000},{INFO=INFO},{A3=3.000},{DK=7.000},{T=2.000},{A1X=5.100},{A2X=9.200},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Part number
ⁿ/ₐ
TYPE
Bore / Pre bore
ⁿ/ₐ
D
ØD
[mm]
L
[mm]
C
[mm]
R
Screw
[mm]
RAD
Parallel offset
[mm]
ANG
Angular offset
[°]
NMMAI
Shock & reversing torque
[Nm]
NMMNU
Non reversing torque
[Nm]
NMMU
Max torque uniform
[Nm]
HPC - DBC3
DBC3
Pre bore
12.7
19.1
6.0
M2
0.127
5°
0.45
0.60
0.9
HPC - DBC3.5
DBC3.5
Pre bore
15.9
20.3
6.5
M2.5
0.127
5°
0.75
1.00
1.5
HPC - DBC4
DBC4
Pre bore
19.1
22.9
6.5
M2.5
0.127
5°
1.25
1.66
2.5
HPC - DBC5
DBC5
Pre bore
25.4
31.8
9.0
M3
0.127
5°
2.00
2.66
4.0
HPC - DBC6
DBC6
Pre bore
31.8
44.5
12.0
M4
0.127
5°
3.00
4.00
8.0
HPC - DBC3 3/4
DBC3 3/4
Bore to choose
12.7
19.1
6.0
M2
0.127
5°
0.45
0.60
0.9
HPC - DBC3.5 3/4
DBC3.5 3/4
Bore to choose
15.9
20.3
6.5
M2.5
0.127
5°
0.75
1.00
1.5
HPC - DBC4 4/4.76
DBC4 4/4.76
Bore to choose
19.1
22.9
6.5
M2.5
0.127
5°
1.25
1.66
2.5
HPC - DBC5 5/6
DBC5 5/6
Bore to choose
25.4
31.8
9.0
M3
0.127
5°
2.00
2.66
4.0
HPC - DBC6 6/8
DBC6 6/8
Bore to choose
31.8
44.5
12.0
M4
0.127
5°
3.00
4.00
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表