目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
GD - Double universal joint DIN 808-7551 – Standard load
HPC
Power transmission parts
Rigid couplings and universal joints
Steel universal joints - industrial range
"Quick" universal joints
Powered by
CAD模型選擇
{hpc/v2/rigid/steel/quick/gd.prj},{NB=hpc_GD2-A-18/1800},{REF=GD2-A-18/18},{ROT1=0},{ROT2=0},{D=32},{A=18},{C=20},{CX=20},{M=39},{L=112},{NM1=112.4},{NM2=109.2},{NM3=93.6},{NM4=74.7},{NM5=66.9},{NM6=53.3},{NM7=46.8},{INFO=INFO},{PPATH=gd_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
A
ØA
[mm]
C
[mm]
M
[mm]
L
[mm]
NM1
Torque at 100 RPM
[Nm]
NM2
Torque at 200 RPM
[Nm]
NM3
Torque at 300 RPM
[Nm]
NM4
Torque at 400 RPM
[Nm]
NM5
Torque at 500 RPM
[Nm]
NM6
Torque at 700 RPM
[Nm]
NM7
Torque at 800 RPM
[Nm]
HPC - GD01-A-6/6
GD01-A-6/6
16
6
7.5
27
61
-
-
-
-
-
-
-
HPC - GD02-A-8/8
GD02-A-8/8
16
8
10
27
67
-
-
-
-
-
-
-
HPC - GD03-A-10/10
GD03-A-10/10
20
10
10
30
75
-
-
-
-
-
-
-
HPC - GD04-A-12/12
GD04-A-12/12
22
12
11
29
74
32.5
22.1
18.8
16.9
15.6
14.3
9.7
HPC - GD05-A-14/14
GD05-A-14/14
25
14
13
33
85
55.9
32.5
26.6
22.1
20.1
16.9
15.6
HPC - GD1-A-16/16
GD1-A-16/16
29
16
19
35
100
89.1
55.9
51.3
46.8
43.5
37.1
34.4
HPC - GD2-A-18/18
GD2-A-18/18
32
18
20
39
112
112.4
109.2
93.6
74.7
66.9
53.3
46.8
HPC - GD3-A-20/20
GD3-A-20/20
40
20
19
46
128
312
218.4
156
124.8
109.2
78
-
HPC - GD4-A-22/22
GD4-A-22/22
40
22
25
48
145
312
218.4
156
124.8
109.2
78
-
HPC - GD5-A-25/25
GD5-A-25/25
50
25
24
59
163
499.2
312
218.4
187.2
156
124.8
-
HPC - GD6-A-30/30
GD6-A-30/30
58
30
28
66
182
561.6
343.2
249.6
202.8
171.6
-
-
HPC - GD61-A-32/32
GD61-A-32/32
63
32
30
84
198
561.6
343.2
249.6
202.8
171.6
-
-
HPC - GD7-A-35/35
GD7-A-35/35
70
35
32
78
212
592.8
390
296.4
226.2
187.2
-
-
HPC - GD8-A-40/40
GD8-A-40/40
80
40
38
95
245
655.2
436.8
343.2
280.8
-
-
-
HPC - GD9-A-50/50
GD9-A-50/50
95
50
50
120
290
936
624
436.8
343.2
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表