目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CT - Telescopic universal joint – Standard load
HPC
Power transmission parts
Rigid couplings and universal joints
Steel universal joints - industrial range
Telescopic universal joints
Powered by
CAD模型選擇
{hpc/v2/rigid/steel/telescopic/ct.prj},{NB=hpc_CT18-230/280000},{REF=CT18-230/280},{ROT1=0},{ROT2=0},{C=0},{L=230/280},{A=18},{D=37},{L1=72},{L2=17},{B=45},{E=16},{F=20},{LMIN=230},{LMAX=280},{LX=230.000},{CX=50.000},{CX1=50.000},{LX1=51.000},{PPATH=ct_asmtpl.prj},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
L
L min/max
ⁿ/ₐ
A
ØA H7
[mm]
D
ØD
[mm]
L1
[mm]
L2
[mm]
B
[mm]
E
[mm]
F
[mm]
HPC - CT10-130/150
CT10-130/150
130/150
10
22
45
10
40
11
14
HPC - CT10-140/170
CT10-140/170
140/170
10
22
45
10
40
11
14
HPC - CT10-160/200
CT10-160/200
160/200
10
22
45
10
40
11
14
HPC - CT10-170/230
CT10-170/230
170/230
10
22
45
10
40
11
14
HPC - CT10-180/240
CT10-180/240
180/240
10
22
45
10
40
11
14
HPC - CT10-230/330
CT10-230/330
230/330
10
22
45
10
40
11
14
HPC - CT12-140/170
CT12-140/170
140/170
12
25
50
11
45
13
16
HPC - CT12-160/200
CT12-160/200
160/200
12
25
50
11
45
13
16
HPC - CT12-180/225
CT12-180/225
180/225
12
25
50
11
45
13
16
HPC - CT12-200/270
CT12-200/270
200/270
12
25
50
11
45
13
16
HPC - CT12-220/300
CT12-220/300
220/300
12
25
50
11
45
13
16
HPC - CT12-250/355
CT12-250/355
250/355
12
25
50
11
45
13
16
HPC - CT12-280/420
CT12-280/420
280/420
12
25
50
11
45
13
16
HPC - CT12-300/450
CT12-300/450
300/450
12
25
50
11
45
13
16
HPC - CT14-160/190
CT14-160/190
160/190
14
29
56
13
45
13
16
HPC - CT14-170/200
CT14-170/200
170/200
14
29
56
13
45
13
16
HPC - CT14-180/220
CT14-180/220
180/220
14
29
56
13
45
13
16
HPC - CT14-210/280
CT14-210/280
210/280
14
29
56
13
45
13
16
HPC - CT14-220/300
CT14-220/300
220/300
14
29
56
13
45
13
16
HPC - CT14-250/350
CT14-250/350
250/350
14
29
56
13
45
13
16
HPC - CT14-280/420
CT14-280/420
280/420
14
29
56
13
45
13
16
HPC - CT14-300/450
CT14-300/450
300/450
14
29
56
13
45
13
16
HPC - CT14-350/550
CT14-350/550
350/550
14
29
56
13
45
13
16
HPC - CT14-400/650
CT14-400/650
400/650
14
29
56
13
45
13
16
HPC - CT16-180/210
CT16-180/210
180/210
16
32
65
15
45
16
20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表