目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
NAST - Cam follower without axial guide IKO - With interior ring
HPC
Linear components
Linear guidance
Cam followers
Steel cam follower
Powered by
CAD模型選擇
{hpc/v3/linear/followers/steel/nast.prj},{NB=hpc_NAST-17},{REF=NAST-17},{SD=17},{D=40},{B=16},{C=15.8},{F=22},{CS=20900},{CD=17600},{CM=10900},{MAS=109.0},{INFO=INFO},{PPATH=nast_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
Part number
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
C
[mm]
F
[mm]
CS
Static load Co
[N]
CD
Dynamic load C
[N]
CM
Max. load on rail
[N]
MAS
Weight
[g]
HPC - NAST-6
NAST-6
6
19
10
9.8
10
4550
4160
3550
17.8
HPC - NAST-8
NAST-8
8
24
10
9.8
12
5890
5650
3980
28.0
HPC - NAST-10
NAST-10
10
30
12
11.8
14
9680
9790
5610
49.5
HPC - NAST-12
NAST-12
12
32
12
11.8
16
10900
10500
5990
58.0
HPC - NAST-15
NAST-15
15
35
12
11.8
20
14300
12400
6550
62.0
HPC - NAST-17
NAST-17
17
40
16
15.8
22
20900
17600
10900
109.0
HPC - NAST-20
NAST-20
20
47
16
15.8
25
24500
19400
12800
157.0
HPC - NAST-25
NAST-25
25
52
16
15.8
30
28400
20800
14100
180.0
HPC - NAST-30
NAST-30
30
62
20
19.8
38
45400
30500
22100
320.0
HPC - NAST-35
NAST-35
35
72
20
19.8
42
50600
32400
25700
440.0
HPC - NAST-40
NAST-40
40
80
20
19.8
50
61100
35900
26900
530.0
HPC - NAST-45
NAST-45
45
85
20
19.8
55
66400
37400
28500
580.0
HPC - NAST-50
NAST-50
50
90
20
19.8
60
71700
38900
30200
635.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表