目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
KBS - Closed precision linear bearing NB - Stainless steel - High load capacity
HPC
Linear components
Linear guidance
Shafts, tables and bearings
Linear bearings
Powered by
CAD模型選擇
{hpc/v3/linear/tables/bearings/kbs.prj},{NB=hpc_KBS-20-UUG},{REF=KBS-20-UUG},{DR=20 (-0.001/+0.009)},{D=32 (0/-0.011)},{L=45 (0/-0.2)},{B=31.5 (0/-0.2)},{W=1.60},{D1=30.3},{C=862},{CO=1370},{INFO=INFO},{DX=32.000},{LX=45.000},{BX=31.500},{DRX=20.000},{R=0.800},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Part number
ⁿ/ₐ
DR
[mm]
D
[mm]
L
[mm]
B
[mm]
W
[mm]
D1
[mm]
C
Dynamic load
[N]
CO
Static load
[N]
HPC - KBS-8-UUG
KBS-8-UUG
8 (0/+0.008)
16 (0/-0.008)
25 (0/-0.2)
16.5 (0/-0.2)
1.10
15.2
265
402
HPC - KBS-12-UUG
KBS-12-UUG
12 (0/+0.008)
22 (0/-0.009)
32 (0/-0.2)
22.9 (0/-0.2)
1.30
21.0
510
784
HPC - KBS-16-UUG
KBS-16-UUG
16 (-0.001/+0.009)
26 (0/-0.009)
36 (0/-0.2)
24.9 (0/-0.2)
1.30
24.9
578
892
HPC - KBS-20-UUG
KBS-20-UUG
20 (-0.001/+0.009)
32 (0/-0.011)
45 (0/-0.2)
31.5 (0/-0.2)
1.60
30.3
862
1370
HPC - KBS-25-UUG
KBS-25-UUG
25 (-0.001/+0.011)
40 (0/-0.011)
58 (0/-0.3)
44.1 (0/-0.3)
1.85
37.5
980
1570
HPC - KBS-30-UUG
KBS-30-UUG
30 (-0.001/+0.011)
47 (0/-0.011)
68 (0/-0.3)
52.1 (0/-0.3)
1.85
44.5
1570
2740
HPC - KBS-40-UUG
KBS-40-UUG
40 (-0.002/+0.013)
62 (0/-0.013)
80 (0/-0.3)
60.6 (0/-0.3)
2.15
59.0
2160
4020
HPC - KBS-50-UUG
KBS-50-UUG
50 (-0.002/+0.013)
75 (0/-0.013)
100 (0/-0.3)
77.6 (0/-0.3)
2.65
72.0
3820
7940
HPC - KBS-60-UUG
KBS-60-UUG
60 (-0.002/+0.013)
90 (0/-0.015)
125 (0/-0.4)
101.7 (0/-0.4)
3.15
86.5
4700
9800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表