目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
KH - Light linear bearing
HPC
Linear components
Linear guidance
Shafts, tables and bearings
Linear bearings
Powered by
CAD模型選擇
{hpc/v3/linear/tables/bearings/kh.prj},{NB=hpc_KH20-30-LL},{REF=KH20-30-LL},{D1=20},{D=28},{L=30},{MAS=32.5},{CR=1050},{CO=880},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
[mm]
D
[mm]
L
[mm]
MAS
Weight
[g]
CR
Dynamic load
[N]
CO
Static load
[N]
HPC - KH12-28-LL
KH12-28-LL
12
19
28
18.5
605
495
HPC - KH14-28-LL
KH14-28-LL
14
21
28
20.5
600
505
HPC - KH16-30-LL
KH16-30-LL
16
24
30
27.5
775
600
HPC - KH20-30-LL
KH20-30-LL
20
28
30
32.5
1050
880
HPC - KH25-40-LL
KH25-40-LL
25
35
40
66.0
1830
1560
HPC - KH30-50-LL
KH30-50-LL
30
40
50
95.0
2700
2450
HPC - KH40-60-LL
KH40-60-LL
40
52
60
182.0
4250
4000
HPC - KH50-70-LL
KH50-70-LL
50
62
70
252.0
5300
5700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表