目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HCV - V slide linear guidance system - Guidance V slide
HPC
Linear components
Linear guidance
V slide linear guidance system
Powered by
CAD模型選擇
{hpc/v3/linear/v_rail/hcv.prj},{NB=hpc_HCV25},{REF=HCV25},{B=80},{C=11.5},{J=30.70},{K=18.0},{K1=18.000},{L=135},{E=65},{F=60},{G=M6},{G1=6.000},{FR=7},{CH=1.000},{B1=77.800},{A=20.500},{A1=18.000},{A2=27.400},{C1=5.000},{C2=2.000},{R=15.000},{R1=3.000},{R2=3.000},{P=29.900},{P1=9.000},{P2=6.000},{P3=7.900},{P4=55.000},{P5=43.000},{P6=32.000},{P7=20.000},{O=18.000},{O1=2.500},{K2=9.500},{K3=5.000},{N=74.000},{N1=46.600},{D=22.000},{D1=17.000},{D2=8.000},{DI=15.010},{I=13.000},{I1=3.000},{H=8.800},{H1=5.000},{H2=1.000},{H3=0.700},{Z=47.600},{Z1=29.000},{Z2=45.000},{HM=4.500},{HM1=20.000},{M=5.300},{M1=3.500},{M2=2.500},{X=2.500},{X1=45.000},{X2=18.000},{HX=10.000},{T=12.500},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Part number
ⁿ/ₐ
B
[mm]
C
[mm]
J
[mm]
K
[mm]
L
[mm]
E
[mm]
F
[mm]
G
[mm]
FR
Joint and scraper friction
[N]
HPC - HCV20
HCV20
64
10.0
24.95
14.0
100
50
44
M5
4
HPC - HCV25
HCV25
80
11.5
30.70
18.0
135
65
60
M6
7
HPC - HCV44
HCV44
116
14.5
38.70
22.5
180
96
80
M8
15
HPC - HCV76
HCV76
185
20.0
58.70
36.5
300
160
135
M10
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表