目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
MEF - Bushing METAFRAM® cylindrical bearing - Self-lubricating FP20 ferrous alloy
HPC
Linear components
Rotary motion
Bushings
METAFRAM® self-lubricating bushes
Powered by
CAD模型選擇
{hpc/v3/rotary/bushing/metafram/mef.prj},{NB=hpc_MEF16-22-20},{REF=MEF16-22-20},{A=16},{D=22},{L=20},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
A
(F7/F8)
[mm]
D
(s7/s8)
[mm]
L
[mm]
HPC - MEF3-6-4
MEF3-6-4
3
6
4
HPC - MEF3-6-10
MEF3-6-10
3
6
10
HPC - MEF4-8-8
MEF4-8-8
4
8
8
HPC - MEF6-9-6
MEF6-9-6
6
9
6
HPC - MEF6-9-10
MEF6-9-10
6
9
10
HPC - MEF6-9-12
MEF6-9-12
6
9
12
HPC - MEF6-9-16
MEF6-9-16
6
9
16
HPC - MEF6-10-6
MEF6-10-6
6
10
6
HPC - MEF6-10-10
MEF6-10-10
6
10
10
HPC - MEF6-10-16
MEF6-10-16
6
10
16
HPC - MEF6-12-6
MEF6-12-6
6
12
6
HPC - MEF8-11-8
MEF8-11-8
8
11
8
HPC - MEF8-11-12
MEF8-11-12
8
11
12
HPC - MEF8-11-16
MEF8-11-16
8
11
16
HPC - MEF8-12-8
MEF8-12-8
8
12
8
HPC - MEF8-12-12
MEF8-12-12
8
12
12
HPC - MEF8-12-16
MEF8-12-16
8
12
16
HPC - MEF8-12-20
MEF8-12-20
8
12
20
HPC - MEF10-13-10
MEF10-13-10
10
13
10
HPC - MEF10-13-20
MEF10-13-20
10
13
20
HPC - MEF10-13-25
MEF10-13-25
10
13
25
HPC - MEF10-14-10
MEF10-14-10
10
14
10
HPC - MEF10-14-16
MEF10-14-16
10
14
16
HPC - MEF10-14-20
MEF10-14-20
10
14
20
HPC - MEF10-15-10
MEF10-15-10
10
15
10
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表