目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
TB - Axial thrust bearing - For axial loads
HPC
Linear components
Rotary motion
Thrust bearing sets
Powered by
CAD模型選擇
{hpc/v3/rotary/thrust/tb.prj},{NB=hpc_TB51410},{REF=TB51410},{D2=50},{D1=110},{H=43},{D4=100},{D3=52},{C=156.00},{C0=333.00},{VG=2142},{VH=2520},{MAS=2.000},{INFO=INFO},{NBR=7},{PPATH=tb_asmtpl.prj},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
D2
ØD2
[mm]
D1
ØD1
[mm]
H
[mm]
D4
ØD4
[mm]
D3
ØD3
[mm]
C
Load capacity Dynamic
[KN]
C0
Load capacity Static
[KN]
VG
Max speed Lubricant Grease
[tr/min]
VH
Max speed Lubricant Oil
[tr/min]
MAS
Weight
[Kg]
HPC - TB51100
TB51100
10
24
9
24
11
9.75
14.99
9945
11700
0.020
HPC - TB51200
TB51200
10
26
11
26
12
12.45
18.23
8415
9900
0.030
HPC - TB51101
TB51101
12
26
9
26
13
10.19
16.27
9945
11700
0.022
HPC - TB51201
TB51201
12
28
11
28
14
13.03
20.38
8415
9900
0.034
HPC - TB51102
TB51102
15
28
9
28
16
10.39
17.93
9180
10800
0.024
HPC - TB51202
TB51202
15
32
12
32
17
16.17
26.46
7650
9000
0.045
HPC - TB51103
TB51103
17
30
9
30
18
11.17
20.78
9180
10800
0.026
HPC - TB51203
TB51203
17
35
12
35
19
16.86
29.40
7268
8550
0.053
HPC - TB51104
TB51104
20
35
10
35
21
14.80
28.42
7650
9000
0.039
HPC - TB51204
TB51204
20
40
14
40
22
22.05
39.69
6120
7200
0.082
HPC - TB51105
TB51105
25
42
11
42
26
18.00
38.00
6885
8100
0.060
HPC - TB51205
TB51205
25
47
15
47
27
27.00
54.00
5738
6750
0.110
HPC - TB51305
TB51305
25
52
18
52
27
34.00
59.00
4820
5670
0.120
HPC - TB51405
TB51405
25
60
24
60
27
54.00
95.00
3825
4500
0.340
HPC - TB51106
TB51106
30
47
11
47
32
19.00
42.00
6503
7650
0.069
HPC - TB51206
TB51206
30
52
16
52
32
25.00
50.00
5126
6030
0.130
HPC - TB51306
TB51306
30
60
21
60
32
37.00
70.00
4055
4770
0.260
HPC - TB51406
TB51406
30
70
28
70
32
71.00
134.00
3290
3870
0.520
HPC - TB51107
TB51107
35
52
12
52
37
20.00
50.00
5738
6750
0.080
HPC - TB51207
TB51207
35
62
18
62
37
34.00
72.00
4284
5040
0.220
HPC - TB51307
TB51307
35
68
24
68
37
48.00
95.00
3443
4050
0.390
HPC - TB51407
TB51407
35
80
32
80
37
85.00
167.00
2907
3420
0.740
HPC - TB51108
TB51108
40
60
13
60
42
25.00
62.00
5355
6300
0.120
HPC - TB51208
TB51208
40
68
19
68
42
46.00
104.00
4055
4770
0.270
HPC - TB51308
TB51308
40
78
26
78
42
61.00
120.00
3290
3870
0.530
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表