目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
ZSH 3 - Parallel axes helical gear - Parallel axis - Machined plastic - Module 3.0
HPC
Gears and sprockets
Helical gears
Parallel axis helical gears
Powered by
CAD模型選擇
{hpc/v4/hel_gear/parallel/zsh3.prj},{NB=hpc_ZSH3-30_DP},{MAT=Plastique},{TYP=ZSH},{FORM=DP},{MOD=3.0},{Z=30},{P=94.50},{D=100.50},{M=50},{A=20},{MAS=1.471},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
MAS
Weight
[kg]
HPC - ZSH3-10
ZSH3-10
Plastic
3.0
10
31.50
37.50
36
12
-
HPC - ZSH3-12
ZSH3-12
Plastic
3.0
12
37.80
43.80
36
12
-
HPC - ZSH3-15
ZSH3-15
Plastic
3.0
15
47.25
53.25
40
15
-
HPC - ZSH3-16
ZSH3-16
Plastic
3.0
16
50.40
56.40
40
15
-
HPC - ZSH3-18
ZSH3-18
Plastic
3.0
18
56.70
62.70
40
15
-
HPC - ZSH3-20
ZSH3-20
Plastic
3.0
20
63.00
69.00
40
15
-
HPC - ZSH3-22
ZSH3-22
Plastic
3.0
22
69.30
75.30
40
15
-
HPC - ZSH3-24
ZSH3-24
Plastic
3.0
24
75.60
81.60
40
15
-
HPC - ZSH3-25
ZSH3-25
Plastic
3.0
25
78.75
84.75
50
20
-
HPC - ZSH3-26
ZSH3-26
Plastic
3.0
26
81.90
87.90
50
20
-
HPC - ZSH3-27
ZSH3-27
Plastic
3.0
27
85.05
91.05
50
20
-
HPC - ZSH3-30
ZSH3-30
Plastic
3.0
30
94.50
100.50
50
20
1.471
HPC - ZSH3-35
ZSH3-35
Plastic
3.0
35
110.25
116.25
50
20
1.956
HPC - ZSH3-36
ZSH3-36
Plastic
3.0
36
113.40
119.40
50
20
2.061
HPC - ZSH3-40
ZSH3-40
Plastic
3.0
40
126.00
132.00
50
20
2.515
HPC - ZSH3-45
ZSH3-45
Plastic
3.0
45
141.75
147.75
60
20
3.247
HPC - ZSH3-46
ZSH3-46
Plastic
3.0
46
144.90
150.90
60
20
3.383
HPC - ZSH3-48
ZSH3-48
Plastic
3.0
48
151.20
157.20
60
20
3.663
HPC - ZSH3-50
ZSH3-50
Plastic
3.0
50
157.50
163.50
60
20
3.956
HPC - ZSH3-54
ZSH3-54
Plastic
3.0
54
170.10
176.10
70
20
4.693
HPC - ZSH3-55
ZSH3-55
Plastic
3.0
55
173.25
179.25
70
20
4.855
HPC - ZSH3-56
ZSH3-56
Plastic
3.0
56
176.40
182.40
70
20
5.021
HPC - ZSH3-58
ZSH3-58
Plastic
3.0
58
182.70
188.70
70
20
5.361
HPC - ZSH3-60
ZSH3-60
Plastic
3.0
60
189.00
195.00
70
20
5.713
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表