目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
AT5M and AT10M - Type AT open metric belt - Polyurethane with steel reinforcements - AT5 or AT10 Pitch - Width 10 to 50 mm
HPC
Gears and sprockets
Positioning pulleys and belts
AT-type belts by the metre
Powered by
CAD模型選擇
{hpc/v4/positioning/at_meter/atm.prj},{NB=hpc_AT5M_100_25_s},{DET=s},{PAS=AT5},{L=100},{LMIN=100},{LMAX=5000},{LPAS=5},{LG=25},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Part number
ⁿ/ₐ
PAS
Pitch
ⁿ/ₐ
LG
Width
[mm]
HPC - AT5M/1000/10
AT5M/1000/10
AT5
10
HPC - AT5M/1000/16
AT5M/1000/16
AT5
16
HPC - AT5M/1000/25
AT5M/1000/25
AT5
25
HPC - AT10M/1000/25
AT10M/1000/25
AT10
25
HPC - AT10M/1000/32
AT10M/1000/32
AT10
32
HPC - AT10M/1000/50
AT10M/1000/50
AT10
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表