目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
SSG 0.5 - Spur gear - Stainless steel 304L - Module 0.5
HPC
Gears and sprockets
Spur gears
Spur gears 0.5 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/050/ssg05.prj},{NB=hpc_SSG0.5-36-304L_S},{DET=S},{MOD=0.5},{Z=36},{P=18.0},{D=19.0},{M=10.0},{A=5},{INFO=INFO},{MX=10.000},{MODULE=0.500},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
REF
Part number
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
HPC - SSG0.5-20-304L
SSG0.5-20-304L
0.5
20
10.0
11.0
8.5
4
HPC - SSG0.5-22-304L
SSG0.5-22-304L
0.5
22
11.0
12.0
8.5
4
HPC - SSG0.5-24-304L
SSG0.5-24-304L
0.5
24
12.0
13.0
10.0
5
HPC - SSG0.5-25-304L
SSG0.5-25-304L
0.5
25
12.5
13.5
10.0
5
HPC - SSG0.5-26-304L
SSG0.5-26-304L
0.5
26
13.0
14.0
10.0
5
HPC - SSG0.5-28-304L
SSG0.5-28-304L
0.5
28
14.0
15.0
10.0
5
HPC - SSG0.5-30-304L
SSG0.5-30-304L
0.5
30
15.0
16.0
10.0
5
HPC - SSG0.5-32-304L
SSG0.5-32-304L
0.5
32
16.0
17.0
10.0
5
HPC - SSG0.5-36-304L
SSG0.5-36-304L
0.5
36
18.0
19.0
10.0
5
HPC - SSG0.5-40-304L
SSG0.5-40-304L
0.5
40
20.0
21.0
10.0
5
HPC - SSG0.5-44-304L
SSG0.5-44-304L
0.5
44
22.0
23.0
10.0
5
HPC - SSG0.5-48-304L
SSG0.5-48-304L
0.5
48
24.0
25.0
10.0
5
HPC - SSG0.5-50-304L
SSG0.5-50-304L
0.5
50
25.0
26.0
12.0
6
HPC - SSG0.5-54-304L
SSG0.5-54-304L
0.5
54
27.0
28.0
12.0
6
HPC - SSG0.5-56-304L
SSG0.5-56-304L
0.5
56
28.0
29.0
12.0
6
HPC - SSG0.5-60-304L
SSG0.5-60-304L
0.5
60
30.0
31.0
12.0
6
HPC - SSG0.5-64-304L
SSG0.5-64-304L
0.5
64
32.0
33.0
12.0
6
HPC - SSG0.5-70-304L
SSG0.5-70-304L
0.5
70
35.0
36.0
12.0
6
HPC - SSG0.5-80-304L
SSG0.5-80-304L
0.5
80
40.0
41.0
12.0
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表