目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
G/PG 1 - Spur gear - Steel 20NCD2 - Module 1.0
HPC
Gears and sprockets
Spur gears
Spur gears 1.0 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/100/g1.prj},{NB=hpc_G1-45_S},{DET=S},{TYP=G},{MOD=1.0},{Z=45},{P=45.00},{D=47.00},{M=20},{MX=20.000},{A=8},{MAS=0.119},{INFO=INFO},{MODULE=1.000},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
ⁿ/ₐ
A
Bore
[mm]
MAS
Weight
[kg]
HPC - G1-9
G1-9
G
1.0
9
10.00
12.00
12
6
0.011
HPC - G1-10
G1-10
G
1.0
10
11.00
13.00
13
6
0.014
HPC - G1-11
G1-11
G
1.0
11
12.00
14.00
14
6
0.017
HPC - G1-12
G1-12
G
1.0
12
12.00
14.00
14
6
0.017
HPC - G1-13
G1-13
G
1.0
13
13.00
15.00
15
6
0.020
HPC - G1-14
G1-14
G
1.0
14
14.00
16.00
15
6
0.021
HPC - G1-15
G1-15
G
1.0
15
15.00
17.00
12
8
0.014
HPC - G1-16
G1-16
G
1.0
16
16.00
18.00
12
8
0.015
HPC - G1-17
G1-17
G
1.0
17
17.00
19.00
12
8
0.017
HPC - G1-18
G1-18
G
1.0
18
18.00
20.00
15
8
0.024
HPC - G1-19
G1-19
G
1.0
19
19.00
21.00
15
8
0.026
HPC - G1-20
G1-20
G
1.0
20
20.00
22.00
15
8
0.028
HPC - G1-21
G1-21
G
1.0
21
21.00
23.00
15
8
0.030
HPC - G1-22
G1-22
G
1.0
22
22.00
24.00
15
8
0.032
HPC - G1-23
G1-23
G
1.0
23
23.00
25.00
15
8
0.034
HPC - G1-24
G1-24
G
1.0
24
24.00
26.00
15
8
0.036
HPC - G1-25
G1-25
G
1.0
25
25.00
27.00
15
8
0.039
HPC - G1-26
G1-26
G
1.0
26
26.00
28.00
15
8
0.041
HPC - G1-27
G1-27
G
1.0
27
27.00
29.00
15
8
0.044
HPC - G1-28
G1-28
G
1.0
28
28.00
30.00
15
8
0.046
HPC - G1-29
G1-29
G
1.0
29
29.00
31.00
15
8
0.049
HPC - G1-30
G1-30
G
1.0
30
30.00
32.00
20
8
0.064
HPC - G1-31
G1-31
G
1.0
31
31.00
33.00
20
8
0.067
HPC - G1-32
G1-32
G
1.0
32
32.00
34.00
20
8
0.070
HPC - G1-33
G1-33
G
1.0
33
33.00
35.00
20
8
0.074
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表