目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
G/PG 1.25 - Spur gear - Steel 20NCD2 - Module 1.25
HPC
Gears and sprockets
Spur gears
Spur gears 1.25 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/125/g125.prj},{NB=hpc_G1.25-45_S},{DET=S},{TYP=G},{MOD=1.25},{Z=45},{P=56.25},{D=58.75},{M=30.00},{A=10},{MAS=0.205},{INFO=INFO},{MX=30.000},{MODULE=1.250},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
MAS
Weight
[kg]
HPC - G1.25-9
G1.25-9
G
1.25
9
12.50
15.00
15.00
6
0.019
HPC - G1.25-10
G1.25-10
G
1.25
10
13.75
16.25
16.25
6
0.024
HPC - G1.25-11
G1.25-11
G
1.25
11
15.00
17.50
17.50
6
0.029
HPC - G1.25-12
G1.25-12
G
1.25
12
15.00
17.50
17.50
6
0.029
HPC - G1.25-13
G1.25-13
G
1.25
13
16.25
18.75
18.25
6
0.032
HPC - G1.25-14
G1.25-14
G
1.25
14
17.50
20.00
20.00
6
0.039
HPC - G1.25-15
G1.25-15
G
1.25
15
18.75
21.25
12.00
6
0.023
HPC - G1.25-16
G1.25-16
G
1.25
16
20.00
22.50
12.00
8
0.022
HPC - G1.25-17
G1.25-17
G
1.25
17
21.25
23.75
12.00
8
0.024
HPC - G1.25-18
G1.25-18
G
1.25
18
22.50
25.00
15.00
8
0.033
HPC - G1.25-19
G1.25-19
G
1.25
19
23.75
26.25
15.00
8
0.036
HPC - G1.25-20
G1.25-20
G
1.25
20
25.00
27.50
15.00
8
0.039
HPC - G1.25-21
G1.25-21
G
1.25
21
26.25
28.75
15.00
8
0.042
HPC - G1.25-22
G1.25-22
G
1.25
22
27.50
30.00
15.00
8
0.045
HPC - G1.25-23
G1.25-23
G
1.25
23
28.75
31.25
15.00
8
0.048
HPC - G1.25-24
G1.25-24
G
1.25
24
30.00
32.50
15.00
8
0.052
HPC - G1.25-25
G1.25-25
G
1.25
25
31.25
33.75
15.00
8
0.055
HPC - G1.25-26
G1.25-26
G
1.25
26
32.50
35.00
15.00
8
0.059
HPC - G1.25-27
G1.25-27
G
1.25
27
33.75
36.25
15.00
8
0.063
HPC - G1.25-28
G1.25-28
G
1.25
28
35.00
37.50
15.00
8
0.067
HPC - G1.25-29
G1.25-29
G
1.25
29
36.25
38.75
15.00
8
0.072
HPC - G1.25-30
G1.25-30
G
1.25
30
37.50
40.00
20.00
8
0.089
HPC - G1.25-31
G1.25-31
G
1.25
31
38.75
41.25
20.00
8
0.093
HPC - G1.25-32
G1.25-32
G
1.25
32
40.00
42.50
20.00
8
0.098
HPC - G1.25-33
G1.25-33
G
1.25
33
41.25
43.75
20.00
8
0.103
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
YG/XG 1.25 - Heavy duty spur gear - Steel 35NCD6 - Module 1.25
HPC
17.02.2022
G/PG 0.8 - Spur gear - Steel 20NCD2 - Module 0.8
HPC
17.02.2022
G/PG 1 - Spur gear - Steel 20NCD2 - Module 1.0
HPC
17.02.2022
G/PG 1.5 - Spur gear - Steel 20NCD2 - Module 1.5
HPC
17.02.2022
G/PG 2 - Spur gear - Steel 20NCD2 - Module 2.0
HPC
17.02.2022
MR - Metric rack - Steel - Module 1.0 to 6.0
HPC
17.02.2022
R - Narrow spur rack - Steel - Module 0.25 to 2
HPC
17.02.2022
G/PG 1.75 - Spur gear - Steel 20NCD2 - Module 1.75
HPC
17.02.2022
G/PG 2.5 - Spur gear - Steel 20NCD2 - Module 2.5
HPC
17.02.2022
ZG/ZPG 1.25 - Plastic spur gear - Machined Delrin - Module 1.25
HPC
17.02.2022
YG/XG 0.8 - Heavy duty spur gear - Steel 35NCD6 - Module 0.8
HPC
17.02.2022
PSG 1.25 - Spur gear - Pre-treated or case hardened steel - Module 1.25
HPC
03.08.2023
PB - Deep groove ball bearing – Plastic
HPC
03.08.2023
G/PG 0.5 - Spur gear - Steel 20NCD2 - Module 0.5
HPC
17.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表