目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
YG/XG 1.75 - Heavy duty spur gear - Steel 35NCD6 - Module 1.75
HPC
Gears and sprockets
Spur gears
Spur gears 1.75 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/175/yg175.prj},{NB=hpc_YG1.75-45_S},{DET=S},{TYP=YG},{MOD=1.75},{Z=45},{P=78.75},{D=82.25},{M=60.00},{A=20},{MAS=1.160},{INFO=INFO},{MX=60.000},{MODULE=1.750},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
MAS
Weight
[kg]
HPC - YG1.75-9
YG
1.75
9
17.50
21.00
21.00
10
0.062
HPC - YG1.75-10
YG
1.75
10
19.25
22.75
22.75
10
0.078
HPC - YG1.75-11
YG
1.75
11
21.00
24.50
24.50
10
0.096
HPC - YG1.75-12
YG
1.75
12
21.00
24.50
24.50
10
0.096
HPC - YG1.75-13
YG
1.75
13
22.75
26.25
25.00
10
0.110
HPC - YG1.75-14
YG
1.75
14
24.50
28.00
25.00
10
0.122
HPC - YG1.75-15
YG
1.75
15
26.25
29.75
25.00
10
0.136
HPC - YG1.75-16
YG
1.75
16
28.00
31.50
25.00
12
0.140
HPC - YG1.75-17
YG
1.75
17
29.75
33.25
25.00
12
0.155
HPC - YG1.75-18
YG
1.75
18
31.50
35.00
25.00
12
0.171
HPC - YG1.75-19
YG
1.75
19
33.25
36.75
25.00
12
0.188
HPC - YG1.75-20
YG
1.75
20
35.00
38.50
30.00
12
0.231
HPC - YG1.75-21
YG
1.75
21
36.75
40.25
30.00
12
0.249
HPC - YG1.75-22
YG
1.75
22
38.50
42.00
30.00
12
0.269
HPC - YG1.75-23
YG
1.75
23
40.25
43.75
30.00
12
0.290
HPC - YG1.75-24
YG
1.75
24
42.00
45.50
30.00
12
0.312
HPC - YG1.75-25
YG
1.75
25
43.75
47.25
30.00
12
0.334
HPC - YG1.75-26
YG
1.75
26
45.50
49.00
30.00
12
0.358
HPC - YG1.75-27
YG
1.75
27
47.25
50.75
30.00
12
0.382
HPC - YG1.75-28
YG
1.75
28
49.00
52.50
40.00
15
0.451
HPC - YG1.75-29
YG
1.75
29
50.75
54.25
40.00
15
0.477
HPC - YG1.75-30
YG
1.75
30
52.50
56.00
40.00
15
0.504
HPC - YG1.75-31
YG
1.75
31
54.25
57.75
40.00
15
0.532
HPC - YG1.75-32
YG
1.75
32
56.00
59.50
40.00
15
0.561
HPC - YG1.75-33
YG
1.75
33
57.75
61.25
40.00
15
0.591
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表