目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CLG2,5-ALI - Spur gear, Material Moulded blue plastic (nylon) , Module 2.50 , Serie Food industry
HPC
Gears and sprockets
Spur gears
Spur gears 2.5 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/250/clg25_ali.prj},{NB=hpc_CLG2.5-20/ALI_S},{DET=S},{Z=20},{P=50.0},{D=55.0},{M=35},{A=10},{DA=0},{CT=46.8},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Part number
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
Ø Primitive
[mm]
D
Ø Exterior
[mm]
M
Ø Boss
[mm]
A
Ø Pre-bore
[mm]
DA
ØDA
[mm]
CT
Transmissible torque
[Nm]
HPC - CLG2.5-12/ALI
CLG2.5-12/ALI
12
30.0
35.0
22
8
0
28.1
HPC - CLG2.5-15/ALI
CLG2.5-15/ALI
15
37.5
42.5
30
10
0
35.1
HPC - CLG2.5-18/ALI
CLG2.5-18/ALI
18
45.0
50.0
35
10
0
42.2
HPC - CLG2.5-20/ALI
CLG2.5-20/ALI
20
50.0
55.0
35
10
0
46.8
HPC - CLG2.5-25/ALI
CLG2.5-25/ALI
25
62.5
67.5
40
16
0
58.5
HPC - CLG2.5-30/ALI
CLG2.5-30/ALI
30
75.0
80.0
45
16
56
70.3
HPC - CLG2.5-35/ALI
CLG2.5-35/ALI
35
87.5
92.5
50
16
61
82.0
HPC - CLG2.5-40/ALI
CLG2.5-40/ALI
40
100.0
105.0
50
18
73
93.7
HPC - CLG2.5-50/ALI
CLG2.5-50/ALI
50
125.0
130.0
60
20
105
117.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表