目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
G/PG 3 - Spur gear - Steel 20NCD2 - Module 3.0
HPC
Gears and sprockets
Spur gears
Spur gears 3.0 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/300/g3.prj},{NB=hpc_G3-44_S},{DET=S},{TYP=G},{MOD=3.0},{Z=44},{P=132},{D=138},{M=60},{A=25},{MAS=3.386},{INFO=INFO},{MX=60.000},{MODULE=3.000},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
MAS
Weight
[kg]
HPC - G3-9
G3-9
G
3.0
9
30
36
28
15
0.189
HPC - G3-10
G3-10
G
3.0
10
33
39
28
15
0.223
HPC - G3-11
G3-11
G
3.0
11
36
42
28
15
0.260
HPC - G3-12
G3-12
G
3.0
12
36
42
28
20
0.208
HPC - G3-13
G3-13
G
3.0
13
39
45
28
20
0.248
HPC - G3-14
G3-14
G
3.0
14
42
48
30
20
0.306
HPC - G3-15
G3-15
G
3.0
15
45
51
30
20
0.353
HPC - G3-16
G3-16
G
3.0
16
48
54
40
20
0.488
HPC - G3-17
G3-17
G
3.0
17
51
57
40
20
0.541
HPC - G3-18
G3-18
G
3.0
18
54
60
40
20
0.598
HPC - G3-19
G3-19
G
3.0
19
57
63
40
20
0.658
HPC - G3-20
G3-20
G
3.0
20
60
66
50
25
0.762
HPC - G3-21
G3-21
G
3.0
21
63
69
50
25
0.828
HPC - G3-22
G3-22
G
3.0
22
66
72
50
25
0.898
HPC - G3-23
G3-23
G
3.0
23
69
75
50
25
0.971
HPC - G3-24
G3-24
G
3.0
24
72
78
50
25
1.047
HPC - G3-25
G3-25
G
3.0
25
75
81
50
25
1.127
HPC - G3-26
G3-26
G
3.0
26
78
84
50
25
1.210
HPC - G3-27
G3-27
G
3.0
27
81
87
50
25
1.296
HPC - G3-28
G3-28
G
3.0
28
84
90
50
25
1.385
HPC - G3-29
G3-29
G
3.0
29
87
93
50
25
1.477
HPC - G3-30
G3-30
G
3.0
30
90
96
50
25
1.573
HPC - G3-31
G3-31
G
3.0
31
93
99
50
25
1.672
HPC - G3-32
G3-32
G
3.0
32
96
102
50
25
1.774
HPC - G3-33
G3-33
G
3.0
33
99
105
50
25
1.880
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表