目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
DTR - Chain idler sprocket - Steel or plastic
HPC
Gears and sprockets
Chain and belt tensioners
Sprockets and chains
Powered by
CAD模型選擇
{hpc/v4/tensioner/sprocket/dtr.prj},{NB=hpc_DTR-08B1-16},{TYPE=Acier},{P=12.700},{N=08B1},{Z=16},{EXT=69.50},{PRIM=65.10},{B1=7.20},{RLT=203KRR},{INFO=INFO},{X=2},{PPATH=dtr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Part number
ⁿ/ₐ
P
Pitch
[mm]
N
Standard
ⁿ/ₐ
Z
N° of teeth
[mm]
EXT
øExt
[mm]
PRIM
øPrim
[mm]
B1
[mm]
RLT
Bearing
ⁿ/ₐ
HPC - DTR-06B1-21
DTR-06B1-21
9.525
06B1
21
68.00
63.90
5.30
203KRR
HPC - DTR-08B1-16
DTR-08B1-16
12.700
08B1
16
69.50
65.10
7.20
203KRR
HPC - DTR-10B1-15
DTR-10B1-15
15.875
10B1
15
83.00
79.36
9.10
203KRR
HPC - DTR-12B1-13
DTR-12B1-13
19.050
12B1
13
87.50
79.59
11.10
203KRR
HPC - DTR-12B1-15
DTR-12B1-15
19.050
12B1
15
99.80
91.63
11.10
203KRR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表