目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
M 1.25 - Wheel - Bronze - Module 1.25 - Pitch 3.927mm
HPC
Gears and sprockets
Worms and wheels
Wormwheels
Powered by
CAD模型選擇
{hpc/v4/worm_wheel/wormwheel/m125.prj},{NB=hpc_M1.25-52_S},{DET=S},{MAT=Bronze},{Z=52},{P=65.00},{EA=40.50},{C=65.00},{E=68.75},{M=32},{A=12},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
[mm]
EA
Center distance
[mm]
C
[mm]
E
[mm]
M
[mm]
A
[mm]
HPC - M1.25-12
M1.25-12
Bronze
12
15.00
15.50
17.50
18.75
14
8
HPC - M1.25-15
M1.25-15
Bronze
15
18.75
17.38
17.50
22.50
14
8
HPC - M1.25-16
M1.25-16
Bronze
16
20.00
18.00
21.25
23.75
14
8
HPC - M1.25-18
M1.25-18
Bronze
18
22.50
19.25
22.50
26.25
20
10
HPC - M1.25-20
M1.25-20
Bronze
20
25.00
20.50
25.00
28.75
20
10
HPC - M1.25-22
M1.25-22
Bronze
22
27.50
21.75
27.50
31.25
20
10
HPC - M1.25-24
M1.25-24
Bronze
24
30.00
23.00
30.00
33.75
20
10
HPC - M1.25-25
M1.25-25
Bronze
25
31.25
23.63
32.50
35.00
20
10
HPC - M1.25-28
M1.25-28
Bronze
28
35.00
25.50
33.75
38.75
25
10
HPC - M1.25-30
M1.25-30
Bronze
30
37.50
26.75
37.50
41.25
25
10
HPC - M1.25-32
M1.25-32
Bronze
32
40.00
28.00
40.00
43.75
25
10
HPC - M1.25-34
M1.25-34
Bronze
34
42.50
29.25
42.50
46.25
25
10
HPC - M1.25-35
M1.25-35
Bronze
35
43.75
29.88
45.00
47.50
25
10
HPC - M1.25-38
M1.25-38
Bronze
38
47.50
31.75
46.25
51.25
25
10
HPC - M1.25-40
M1.25-40
Bronze
40
50.00
33.00
50.00
53.75
25
10
HPC - M1.25-42
M1.25-42
Bronze
42
52.50
34.25
52.50
56.25
25
10
HPC - M1.25-44
M1.25-44
Bronze
44
55.00
35.50
55.00
58.75
25
10
HPC - M1.25-45
M1.25-45
Bronze
45
56.25
36.13
57.50
60.00
25
10
HPC - M1.25-48
M1.25-48
Bronze
48
60.00
38.00
58.75
63.75
25
10
HPC - M1.25-50
M1.25-50
Bronze
50
62.50
39.25
62.50
66.25
25
10
HPC - M1.25-52
M1.25-52
Bronze
52
65.00
40.50
65.00
68.75
32
12
HPC - M1.25-54
M1.25-54
Bronze
54
67.50
41.75
67.50
71.25
32
12
HPC - M1.25-55
M1.25-55
Bronze
55
68.75
42.38
70.00
72.50
32
12
HPC - M1.25-58
M1.25-58
Bronze
58
72.50
44.25
72.25
76.25
32
12
HPC - M1.25-60
M1.25-60
Bronze
60
75.00
45.50
75.00
78.75
32
12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表