目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
ZM 0.8 - Wheel - Machined plastic - Module 0.8 - Pitch 2.513mm
HPC
Gears and sprockets
Worms and wheels
Wormwheels
Powered by
CAD模型選擇
{hpc/v4/worm_wheel/wormwheel/zm08.prj},{NB=hpc_ZM0.8-54_S},{DET=S},{MAT=Plastique},{Z=54},{P=43.2},{EA=27.6},{C=44.8},{E=45.6},{M=20},{A=8},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
[mm]
EA
Center distance
[mm]
C
[mm]
E
[mm]
M
[mm]
A
[mm]
HPC - ZM0.8-15
ZM0.8-15
Plastic
15
12.0
12.0
13.6
14.4
10
5
HPC - ZM0.8-16
ZM0.8-16
Plastic
16
12.8
12.4
14.4
15.2
10
5
HPC - ZM0.8-18
ZM0.8-18
Plastic
18
14.4
13.2
16.0
16.8
10
5
HPC - ZM0.8-20
ZM0.8-20
Plastic
20
16.0
14.0
17.6
18.4
12
5
HPC - ZM0.8-22
ZM0.8-22
Plastic
22
17.6
14.8
19.2
20.0
12
5
HPC - ZM0.8-24
ZM0.8-24
Plastic
24
19.2
15.6
20.8
21.6
12
5
HPC - ZM0.8-25
ZM0.8-25
Plastic
25
20.0
16.0
21.6
22.4
16
8
HPC - ZM0.8-28
ZM0.8-28
Plastic
28
22.4
17.2
24.0
24.8
16
8
HPC - ZM0.8-30
ZM0.8-30
Plastic
30
24.0
18.0
25.6
26.4
16
8
HPC - ZM0.8-32
ZM0.8-32
Plastic
32
25.6
18.8
27.2
28.0
16
8
HPC - ZM0.8-34
ZM0.8-34
Plastic
34
27.2
19.6
28.8
29.6
20
8
HPC - ZM0.8-35
ZM0.8-35
Plastic
35
28.0
20.0
29.6
30.4
20
8
HPC - ZM0.8-38
ZM0.8-38
Plastic
38
30.4
21.2
32.0
32.8
20
8
HPC - ZM0.8-40
ZM0.8-40
Plastic
40
32.0
22.0
33.6
34.4
20
8
HPC - ZM0.8-42
ZM0.8-42
Plastic
42
33.6
22.8
35.2
36.0
20
8
HPC - ZM0.8-44
ZM0.8-44
Plastic
44
35.2
23.6
36.8
37.6
20
8
HPC - ZM0.8-45
ZM0.8-45
Plastic
45
36.0
24.0
37.6
38.4
20
8
HPC - ZM0.8-48
ZM0.8-48
Plastic
48
38.4
25.2
40.0
40.8
20
8
HPC - ZM0.8-50
ZM0.8-50
Plastic
50
40.0
26.0
41.6
42.4
20
8
HPC - ZM0.8-52
ZM0.8-52
Plastic
52
41.6
26.8
43.2
44.0
20
8
HPC - ZM0.8-54
ZM0.8-54
Plastic
54
43.2
27.6
44.8
45.6
20
8
HPC - ZM0.8-55
ZM0.8-55
Plastic
55
44.0
28.0
45.6
46.4
20
8
HPC - ZM0.8-58
ZM0.8-58
Plastic
58
46.4
29.2
48.0
48.8
20
8
HPC - ZM0.8-60
ZM0.8-60
Plastic
60
48.0
30.0
49.6
50.4
20
8
HPC - ZM0.8-62
ZM0.8-62
Plastic
62
49.6
30.8
51.2
52.0
20
8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表