目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
ZM 1 - Wheel - Machined plastic - Module 1.0 - Pitch 3.142mm
HPC
Gears and sprockets
Worms and wheels
Wormwheels
Powered by
CAD模型選擇
{hpc/v4/worm_wheel/wormwheel/zm1.prj},{NB=hpc_ZM1-52_S},{DET=S},{MAT=Plastique},{Z=52},{P=52},{EA=33.5},{C=54},{E=55},{M=25},{A=10},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
[mm]
EA
Center distance
[mm]
C
[mm]
E
[mm]
M
[mm]
A
[mm]
HPC - ZM1-12
ZM1-12
Plastic
12
12
13.5
14
15
14
6
HPC - ZM1-15
ZM1-15
Plastic
15
15
15.0
17
18
15
6
HPC - ZM1-16
ZM1-16
Plastic
16
16
15.5
18
19
15
6
HPC - ZM1-18
ZM1-18
Plastic
18
18
16.5
20
21
15
6
HPC - ZM1-20
ZM1-20
Plastic
20
20
17.5
22
23
15
6
HPC - ZM1-22
ZM1-22
Plastic
22
22
18.5
24
25
15
6
HPC - ZM1-24
ZM1-24
Plastic
24
24
19.5
26
27
20
8
HPC - ZM1-25
ZM1-25
Plastic
25
25
20.0
27
28
20
8
HPC - ZM1-28
ZM1-28
Plastic
28
28
21.5
30
31
20
8
HPC - ZM1-30
ZM1-30
Plastic
30
30
22.5
32
33
25
8
HPC - ZM1-32
ZM1-32
Plastic
32
32
23.5
34
35
25
8
HPC - ZM1-34
ZM1-34
Plastic
34
34
24.5
36
37
20
8
HPC - ZM1-35
ZM1-35
Plastic
35
35
25.0
37
38
20
8
HPC - ZM1-38
ZM1-38
Plastic
38
38
26.5
40
41
20
8
HPC - ZM1-40
ZM1-40
Plastic
40
40
27.5
42
43
25
8
HPC - ZM1-42
ZM1-42
Plastic
42
42
28.5
44
45
25
8
HPC - ZM1-44
ZM1-44
Plastic
44
44
29.5
46
47
20
8
HPC - ZM1-45
ZM1-45
Plastic
45
45
30.0
47
48
20
8
HPC - ZM1-48
ZM1-48
Plastic
48
48
31.5
50
51
25
10
HPC - ZM1-50
ZM1-50
Plastic
50
50
32.5
52
53
25
10
HPC - ZM1-52
ZM1-52
Plastic
52
52
33.5
54
55
25
10
HPC - ZM1-54
ZM1-54
Plastic
54
54
34.5
56
57
25
10
HPC - ZM1-55
ZM1-55
Plastic
55
55
35.0
57
58
25
10
HPC - ZM1-58
ZM1-58
Plastic
58
58
36.5
60
61
25
10
HPC - ZM1-60
ZM1-60
Plastic
60
60
37.5
62
63
25
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表