目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BPHRF - Ball transfer unit, For load High - Type Spring loaded
HPC
Conveyor and assembly parts
Handling
Ball units
Powered by
CAD模型選擇
{hpc/v5/handling/ball_units/bphrf.prj},{NB=hpc_BPHRF22-39},{REF=BPHRF22-39},{DW=22},{A=39.0},{B=58.0},{C=50},{D=14.0},{E=53.5},{CS=70},{DEF=4.5},{CD=90},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
DW
Ball
ⁿ/ₐ
A
Ø
[mm]
B
[mm]
C
Ø
[mm]
D
[mm]
E
[mm]
CS
Supported load
[kg]
DEF
Deflection
[mm]
CD
Maximum deflection load
[kg]
HPC - BPHRF22-39
BPHRF22-39
22
39.0
58.0
50
14.0
53.5
70
4.5
90
HPC - BPHRF30-48
BPHRF30-48
30
48.5
70.0
62
17.5
63.0
135
7.0
170
HPC - BPHRF45-66
BPHRF45-66
45
66.5
100.5
85
25.5
90.0
230
10.5
290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表