目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PSGS 2.5 - Spur gear - Stainless steel 303 or 316 - Module 2.5
HPC
Precision gears
Spur gears
Spur gears 2.5 Mod
grad7
Powered by
CAD模型選擇
{hpc/v6/spur_gear/250/grad7/psgs25.prj},{NB=hpc_PSG2.5-27S_S},{MAT=S},{DET=S},{Z=27},{P=67.5},{D=72.5},{A=16},{M=45},{J=0.171 - 0.069},{CS=30.72},{CT=23.89},{MAS=0.945},{INFO=INFO},{MODULE=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
REF
Part number
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
ØP Pitch
[mm]
D
ØD External
[mm]
A
ØA Bore
[mm]
M
ØM Boss
[mm]
J
Backlash
[mm]
C
Torque
[Nm]
MAS
Weight Stainless steel 303
[kg]
HPC - PSG2.5-18S
PSG2.5-18S
18
45.0
50.0
14
35
0.129 - 0.051
13.77
0.445
HPC - PSG2.5-19S
PSG2.5-19S
19
47.5
52.5
14
35
0.129 - 0.051
14.53
0.481
HPC - PSG2.5-20S
PSG2.5-20S
20
50.0
55.0
14
35
0.129 - 0.051
19.34
0.519
HPC - PSG2.5-21S
PSG2.5-21S
21
52.5
57.5
14
35
0.171 - 0.069
20.31
0.559
HPC - PSG2.5-22S
PSG2.5-22S
22
55.0
60.0
14
35
0.171 - 0.069
21.27
0.600
HPC - PSG2.5-23S
PSG2.5-23S
23
57.5
62.5
16
45
0.171 - 0.069
22.24
0.751
HPC - PSG2.5-24S
PSG2.5-24S
24
60.0
65.0
16
45
0.171 - 0.069
23.21
0.796
HPC - PSG2.5-25S
PSG2.5-25S
25
62.5
67.5
16
45
0.171 - 0.069
24.18
0.844
HPC - PSG2.5-26S
PSG2.5-26S
26
65.0
70.0
16
45
0.171 - 0.069
29.58
0.894
HPC - PSG2.5-27S
PSG2.5-27S
27
67.5
72.5
16
45
0.171 - 0.069
30.72
0.945
HPC - PSG2.5-28S
PSG2.5-28S
28
70.0
75.0
16
45
0.171 - 0.069
31.85
0.999
HPC - PSG2.5-29S
PSG2.5-29S
29
72.5
77.5
18
55
0.171 - 0.069
32.99
1.190
HPC - PSG2.5-30S
PSG2.5-30S
30
75.0
80.0
18
55
0.171 - 0.069
37.54
1.247
HPC - PSG2.5-32S
PSG2.5-32S
32
80.0
85.0
18
55
0.171 - 0.069
40.05
1.368
HPC - PSG2.5-35S
PSG2.5-35S
35
87.5
92.5
18
55
0.173 - 0.067
43.80
1.564
HPC - PSG2.5-38S
PSG2.5-38S
38
95.0
100.0
20
70
0.173 - 0.067
47.55
2.048
HPC - PSG2.5-40S
PSG2.5-40S
40
100.0
105.0
20
70
0.173 - 0.067
63.96
2.200
HPC - PSG2.5-42S
PSG2.5-42S
42
105.0
110.0
20
70
0.173 - 0.067
67.16
2.360
HPC - PSG2.5-45S
PSG2.5-45S
45
112.5
117.5
20
70
0.173 - 0.067
71.96
2.615
HPC - PSG2.5-48S
PSG2.5-48S
48
120.0
125.0
20
70
0.173 - 0.067
76.75
2.887
HPC - PSG2.5-50S
PSG2.5-50S
50
125.0
130.0
20
70
0.175 - 0.065
94.81
3.079
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表