目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
Vertical Motor Mount - Accessories
Hub City
Obsolete Products
PowerTorque Shaft Mount Reducers
Accessories
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/powertorque/accessories/vertical_mm_asmtab.prj},{NB=0279-00185},{PN=0279-00185},{MN=PT25215 KIT 143T-286T},{RATIO=N/A},{STYLE=N/A},{GT=N/A},{FS=N/A},{OD=N/A},{DESCRIPTION=PT25215 KIT, MOTOR MOUNT VERTICAL 143T-286T},{PT=Parallel},{PL=PowerTorque Shaft Mt Reducer},{IT=N/A},{ID=N/A},{OT=N/A},{SM=PT25215},{WT=84},{A=18.625},{B=17.0},{C=17.50},{D=14.25},{EMIN=12.5},{EMAX=17.3},{F=2.000},{G=15.499},{H=4.13},{J=3/4x8},{K=6.65},{PNL=0279-00341},{PNM=0279-00312},{H1=0.30750},{PPATH=vertical_motor_mounts/vertical_mm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
SM
Shaft Mount
ⁿ/ₐ
WT
Weight
[Lbs.]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
EMIN
E Min
[Inch]
EMAX
E Max
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
0279-00180
0279-00180
PT21107 KIT 56T
PT21107 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT21107
35
14.625
11.0
13.50
9.25
10.0
14.2
1.375
11.999
3.38
5/8x7
3.88
0279-00181
0279-00181
PT22115 KIT 56T
PT22115 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT22115
35
14.625
11.0
13.50
9.25
10.6
14.8
1.375
11.999
3.38
5/8x7
4.18
0279-00182
0279-00182
PT23203 KIT 56T-215T
PT23203 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT23203
35
14.625
11.0
13.50
9.25
11.6
15.9
1.375
11.999
4.25
5/8x7
4.88
0279-00183
0279-00183
PT23203 KIT 143T-286T
PT23203 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT23203
77
18.625
17.0
17.50
14.25
11.8
16.0
2.000
15.499
4.25
3/4x8
4.88
0279-00184
0279-00184
PT24207 KIT 143T-286T
PT24207 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT24207
87
18.625
17.0
17.50
14.25
12.0
16.7
2.000
15.499
4.63
3/4x8
6.13
0279-00185
0279-00185
PT25215 KIT 143T-286T
PT25215 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT25215
84
18.625
17.0
17.50
14.25
12.5
17.3
2.000
15.499
4.13
3/4x8
6.65
0279-00186
0279-00186
PT25215 KIT 143T-326T
PT25215 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT25215
118
20.500
18.5
19.25
16.50
12.5
17.3
2.000
17.500
4.13
3/4x8
6.65
0279-00187
0279-00187
PT26307 KIT 143T-326T
PT26307 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT26307
118
20.500
18.5
19.25
16.50
14.6
19.3
2.000
17.500
4.50
3/4x8
7.31
0279-00188
0279-00188
PT27315 KIT 143T-365T
PT27315 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT27315
148
22.500
19.0
21.25
16.50
17.6
22.1
2.063
19.250
4.75
1x9
7.81
0279-00189
0279-00189
PT24207 KIT 143T-326T
PT24207 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT24207
121
20.500
18.5
19.25
16.50
12.0
16.8
2.000
17.500
4.63
3/4x8
6.13
0279-00190
0279-00190
PT28407 KIT 143T-365T
PT28407 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT28407
148
22.500
19.0
21.25
16.50
18.3
22.8
2.063
19.250
4.75
1x9
8.81
0279-00191
0279-00191
PT29415 KIT 143T-365T
PT29415 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT29415
125
22.500
19.0
21.25
16.50
19.0
23.5
2.063
19.250
5.40
1x9
11.08
0279-00193
0279-00193
PT210507 KIT 143T-365T
PT210507 KIT, MOTOR MOUNT...
Parallel
PowerTorque Shaft Mt Redu...
PT210507
135
22.500
19.0
21.25
16.50
20.5
25.0
2.063
19.250
6.18
1x9
11.15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表